This page contains specific information about MSP-GANG Software release package. Refer to the table below for download links and related content.

Downloads

  • Requires export approval (1 minute)
  Title Version Description Size
MSP Gang Programmer Package 1.02.08.00 MSP Gang Programmer Package 19469 K
MD5 Checksum 1.02.08.00 MD5 Checksum 1K

Supported products & hardware

Supported product family
MSP430

What's New?

  • 3x Faster than the previous GANG programmer version, MSP-GANG430
  • Added selection in GUI to read out TLV data
  • Added support for new devices MSP430FR6047, MSP430FR2100 / FR2000 and MSP432P4111
  • Release Information

    The MSP Gang Programmer is an MSP430/MSP432 device programmer that can program up to eight identical MSP430/MSP432 flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.

    The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.

    Features: