Select a version
No results found. Please clear your search and try again.
MSP430-SMBUS
MSP430 SMBUS Library
Select a version
No results found. Please clear your search and try again.
Version: 1.00.00.00
Release date: 26 Jan 2015
MSP SMBus Library package
Checksum
Products
MSP430 microcontrollers
MSP430G2213
—
16 MHz MCU with 2KB Flash, 256B SRAM, comparator, UART/SPI/I2C, timer
MSP430G2233
—
16 MHz MCU with 2KB Flash, 256B SRAM, comparator, UART/SPI/I2C, timer
MSP430G2303
—
16 MHz MCU with 4KB Flash, 256B SRAM, UART/SPI/I2C, timer
MSP430G2313
—
16 MHz MCU with 4KB Flash, 256B SRAM, comparator, UART/SPI/I2C, timer
MSP430G2333
—
16 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, UART/SPI/I2C, timer
MSP430G2353
—
16 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer
MSP430G2453
—
16 MHz MCU with 8KB Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer
MSP430G2453-Q1
—
Automotive 16-MHz MCU with 8-kb Flash, 512-B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer
MSP430G2513
—
16 MHz MCU with 16KB FLASH, 512B SRAM, comparator, UART/SPI/I2C, timer
MSP430G2533
—
16 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, UART/SPI/I2C, timer
MSP430G2553-Q1
—
Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer
MSP430G2744
—
16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, UART/SPI/I2C, timer
The System Management Bus (abbreviated to SMBus) is a single-ended simple two-wire bus for the purpose of lightweight communication. Most commonly it is found in computer motherboards for communication with the power source for ON/OFF instructions.
The MSP430 SMBUS Library is a royalty-free set of primitives for enabling communication with external devices supporting SMBus like battery chargers, sensors etc. The library is implemented in both Master as well as Slave modes and supported on a wide range of MSP430 devices including the MSP430 Value Line devices as well as FRAM devices.