This page contains specific information about MSPWare for MSP430 Microcontrollers release package. Refer to the table below for download links and related content.

Downloads

  • Requires export approval (1 minute)
  Title Version Description Size
MSP430WARE INSTALLERS
Windows Installer for MSP430Ware 3.80.08.01 Windows Installer for MSP430Ware 502605 K
macOS Installer for MSP430Ware 3.80.08.01 macOS Installer for MSP430Ware 487293 K
Linux Installer MSP430Ware 3.80.08.01 Linux Installer MSP430Ware 641782 K
EXPLORE IN THE CLOUD
TI Resource Explorer 3.80.08.01 MSP430Ware in Cloud TI Resource Explorer

Supported products & hardware

Supported product family
MSP430

What's New?

  • Updated Driver Library to 2_91_12_08
  • Updated CapTIVate to 01_82_00_06
  • Added new device support for MSP430FR2673, MSP430FR2672

Release Information

MSP430Ware is a collection of code examples, datasheets and other design resources for ALL MSP430 devices delivered in a convenient package - essentially everything developers need to become MSP430 experts!

Support