MSP432-SECURITY-AND-UPDATE-TOOL_1.01.00.00

Release Date:  17 Jul 2017

This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
MSP432 SECURITY INSTALLERS
Windows Installer for MSP432P4xx Security and Update Tool 1.01.00.00 Windows Installer for MSP432P4xx Security and Update Tool 11288 K
Linux Installer for MSP432P4xx Security and Update Tool 1.01.00.00 Linux Installer for MSP432P4xx Security and Update Tool 10398 K
OS X Installer for MSP432P4xx Security and Update Tool 1.01.00.00 OS X Installer for MSP432P4xx Security and Update Tool 10274 K
MSP432 SECURITY DOCUMENTATION
User's Guide 1.01.00.00 MSP432p4xx Security and Update Tool User's Guide

Supported products & hardware

Supported product family Supported products
MSP432
  • MSP432P411Y
  • MSP432P401M
  • MSP432P411V
  • MSP432P401Y
  • MSP432P401R
  • MSP432P4111
  • MSP432P4011
  • MSP432P401V

What's New?

  • Have the device configuration to have different parameters between: MSP432P401M, MSP432P401R, MSP432P4x1V, MSP432P4x1Y, and MSP432P4x11

Release Information

MSP432 Security and Update Tool provides users an easy way to configure the security features found on MSP432 devices. With both a graphical user interface (GUI), as well as a command-line interface (CLI), this configuration tool outputs a binary firmware image that can be downloaded to the MSP432 MCU to modify/update the device’s security settings.

Previous versions

  • 1.01.00.00 (17 Jul 2017)

Support