Select a version
No results found. Please clear your search and try again.
PACKET-SNIFFER-2
SmartRF Packet Sniffer 2
Select a version
No results found. Please clear your search and try again.
Version: 1.4.0
Release date: 18 Apr 2018
Zip file with Windows installer and readme instructions
Checksum
lock
= Requires export approval (1 minute)
Products
Bluetooth products
CC2640R2L
—
SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
CC2650
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash
CC2650MODA
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
CC2652RB
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
Sub-1 GHz products
CC1120
—
High performance Sub-1 GHz wireless transceiver for narrowband systems
CC1125
—
Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
CC1310
—
SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
Wi-SUN products
CC1312R
—
SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
Multi-protocol products
CC1350
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
CC1352P
—
SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
CC1352R
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
CC2652R
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
Hardware development
LAUNCHXL-CC1310
—
SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit
LAUNCHXL-CC1312R1
—
SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit
LAUNCHXL-CC1350
—
SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit
LAUNCHXL-CC1350-4
—
CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications
LAUNCHXL-CC1352R1
—
SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit
LAUNCHXL-CC2650
—
SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit
LAUNCHXL-CC26X2R1
—
SimpleLink™ multi-standard CC26x2R wireless MCU LaunchPad™ development kit
Multi-PHY support: All PHY settings are supported with a single firmware image for each target board. Added support for IEEE 802.15.4g and RF proprietary protocols on LAUNCHXL-CC1312R1 platform. Added support for IEEE 802.15.4 2.4 GHz, IEEE 802.15.4g and RF proprietary protocols on the LAUNCHXL-CC1352P1 and LAUNCHXL-CC1352P-2 platforms. Sniffer Agent: The unknown publisher warning is removed. Firmware: PHY settings updated for LAUNCHXL-CC26X2R1, LAUNCHXL-CC1312R1 and LAUNCHXL-CC1352R1.
SmartRF Packet Sniffer 2 includes software and firmware to capture and display over-the-air packets. The capture device is connected to the PC via USB. SmartRF Packet Sniffer 2 supports the CC13xx and CC26xx family of devices as capture device and uses Wireshark for packet display and filtering.