This page contains specific information about Processor SDK RT-Linux for AM64x release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
PROCESSOR SDK INSTALLER
processor_sdk_linux_am64x_07_03_00_02-linux-x64-installer.run 07.03.00.02 Processor SDK LINUX AM64x - Linux Installer 1705100 K
processor_sdk_linux_am64x_07_03_00_02-windows-x64-installer.exe 07.03.00.02 Processor SDK LINUX AM64x - Windows Installer 627792 K
PROCESSOR SDK DOCUMENTATION
Processor SDK LINUX AM64x Release Notes 07.03.00.02 Processor SDK LINUX AM64x - Release Notes
Processor SDK LINUX AM64x Overview 07.03.00.02 Processor SDK LINUX AM64x - Overview
processor_sdk_linux_am64x_07_03_00_02_docs.tar.xz 07.03.00.02 Processor SDK LINUX AM64x - Documentation 7368 K
software_manifest.htm 07.03.00.02 Processor SDK LINUX AM64x - Linux Manifest 1324 K
Processor_SDK_manifest.html 07.03.00.02 Processor SDK LINUX AM64x - Demos/Apps Manifest 1044 K
MD5 CHECKSUM
md5sum.txt 07.03.00.02 MD5 Checksums 4 K

Supported products & hardware

Supported product family Supported products Supported hardware
AM64xx

What's New?

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel support
  • Board support package
  • File system
  • Bootloaders

Release Information

Thank you for your interest in PROCESSOR SDK LINUX AM64X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices

Previous versions

Support