This page contains specific information about PRU Code Generation Tools - Compiler release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
PRU CGT INSTALLERS
Windows Installer for PRU CGT 2.2.0 Windows Installer for PRU CGT 15134 K
MacOS Installer for PRU CGT 2.2.0 MacOS Installer for PRU CGT 19963 K
Linux Installer for PRU CGT 2.2.0 Linux Installer for PRU CGT 17467 K
ARM-A8 Installer for PRU CGT 2.2.0 ARM-A8 Installer for PRU CGT 39170 K
PRU CGT DOCUMENTATION
PRU Compiler User Guide 2.2 PRU Compiler User Guide
PRU Assembly Language Tools User Guide 2.2 PRU Assembly Language Tools User Guide
PRU CGT DEFECT HISTORY
PRU CGT - Open Defects 2.2.0 PRU CGT - Open Defects
PRU CGT - Closed Defects 2.2.0 PRU CGT - Closed Defects

Supported products & hardware

Supported product family
PRU

What's New?

Features available in PRU Code Generation Tools starting with release v2.2.0:
  • Array output format for Hex Utility
  • Word unit option added for code addresses in assembly listing file
  • Abbreviated format support for SET/CLR instructions

Release Information

This is a release for the PRU Code Generation Tools (CGT) containing new features and enhancements. The PRU CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C source code for loading and running on PRU core processors.

Previous versions

Support