Software Plug-in for Integrated Functionality With AWS IoT and SimpleLink™ MCU SDKs

SIMPLELINK-CC32XX-PLUGIN-FOR-AWSIOT_1.10.00.07

Release Date:  19 Jul 2017

A newer version of this software is available
This page contains specific information about Software Plug-in for Integrated Functionality With AWS IoT and SimpleLink™ MCU SDKs release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
SDK INSTALLERS
Windows Installer for SimpleLink Plugin for AWS IoT 1.10.00.07 Link to Windows Installer for SimpleLink Plugin for AWS IoT 10907 K
Linux Installer for SimpleLink Plugin for AWS IoT 1.10.00.07 Link to Linux Installer for SimpleLink Plugin for AWS IoT 9075 K
SIMPLELINK PLUGIN DOCUMENTATION OVERVIEW FOR AWS IOT
Documentation Overview 1.10.00.07 SimpleLink Plugin Documentation for AWS IoT 59 K
EXPLORE IN THE CLOUD
TI Resource Explorer 1.10.00.07 SimpleLink Plugin for AWS Iot in Cloud TI Resource Explorer

Release Information

Click on the links in the table below to download. The AWS Plugin enables users to create AWS IoT applications. It includes the necessary AWS IoT sources, as well as documentation and examples.

Support