Software Plug-in for Integrated Functionality With AWS IoT and SimpleLink™ MCU SDKs

SIMPLELINK-CC32XX-PLUGIN-FOR-AWSIOT_2.10.00.04

Release Date:  07 Nov 2018

A newer version of this software is available
This page contains specific information about Software Plug-in for Integrated Functionality With AWS IoT and SimpleLink™ MCU SDKs release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
INSTALLERS
Windows Installer for SimpleLink CC32XX AWS IoT Plugin 2.10.00.04 Windows Installer for SimpleLink CC32XX AWS IoT Plugin 9436 K
Linux Installer for SimpleLink CC32XX AWS IoT Plugin 2.10.00.04 Linux Installer for SimpleLink CC32XX AWS IoT Plugin 9666 K
SIMPLELINK CC32XX AWS IOT PLUGIN DOCUMENTATION
Documentation Overview 2.10.00.04 SimpleLink CC32XX AWS IoT Plugin Documentation
EXPLORE IN THE CLOUD
TI Resource Explorer 2.10.00.04 SimpleLink CC32XX AWS IoT Plugin in Cloud TI Resource Explorer

Release Information

The SimpleLink CC32XX AWS IoT Plugin delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices that connect to, and utilize features of, the AWS IoT platform. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

Support