This page contains specific information about SmartRF Studio release package. Refer to the table below for download links and related content.

Downloads

  • Requires export approval (1 minute)
  Title Version Description Size
SMARTRF STUDIO 7 INSTALLERS
Windows Installer for SmartRF Studio 7 2.13.1 Zip file with Windows Installer and SW Manifest 68359 K
EXPLORE IN THE CLOUD
TI Resource Explorer - SmartRF Studio 7 in Cloud TI Resource Explorer
OTHER RESOURCES
Qt 5.9.2 source files 5.9.2 Compressed source file archive

Supported products & hardware

Supported product family Supported products Supported hardware
CC13x2
CC26x2
CC13x0
CC26x0
Transceivers
8051 SoC
ARM SoC
MSP430 SoC

What's New?

  • Adds improved quality (Characterized) Radio settings for the CC1352P PHYs.
  • Various improvements and bug-fixes.

Release Information

SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.

Support