This page contains specific information about UniFlash for most TI Microcontrollers (MCUs) and mmWave sensors - see below for full list release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
Windows Installer for UniFlash 5.2.0.2519 Windows Installer for UniFlash 117586 K
macOS Installer for UniFlash 5.2.0.2519 macOS Installer for UniFlash 126907 K
Linux Installer for UniFlash 5.2.0.2519 Linux Installer for UniFlash 116188 K
Release archive All Archive of previous UniFlash releases 86 K

Supported products & hardware

Supported product family
CC13xx, CC25xx, CC26xx, CC3220, CC3120
Tiva
C2000
MSP43x
Hercules
PGA9xx
IWR12xx, IWR14xx, IWR16xx, IWR18xx , IWR68xx, AWR12xx, AWR14xx, AWR16xx, AWR18xx
AM335x, AM437x, AM571x, AM572x, AM574x, K2G

What's New?

  • Device Support Update
    • Synced up with CCS9.2.0
  • Updated Bootloader package
  • Updated Image Creator package
  • Updated Processor package
  • Bug Fixes
  • Release Information

    UniFlash is a standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.

    Support