This page contains specific information about UniFlash for most TI Microcontrollers (MCUs) and mmWave sensors - see below for full list release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
Windows Installer for UniFlash 5.3.0.2629 Windows Installer for UniFlash 125287 K
macOS Installer for UniFlash 5.3.0.2629 macOS Installer for UniFlash 127187 K
Linux Installer for UniFlash 5.3.0.2629 Linux Installer for UniFlash 117865 K
Release archive All Archive of previous UniFlash releases 87 K

Supported products & hardware

Supported product family
CC13xx, CC25xx, CC26xx, CC3220, CC3120, CC3235, CC3125
Tiva
C2000
MSP43x
Hercules
PGA9xx
IWR12xx, IWR14xx, IWR16xx, IWR18xx , IWR68xx, AWR12xx, AWR14xx, AWR16xx, AWR18xx
AM335x, AM437x, AM571x, AM572x, AM574x, K2G

What's New?

  • Device Support Update
    • Synced up with CCS9.3.0
    • Support for C2000 TMS320F28002x devices
  • Updated Bootloader package (v1.0.22.1)
  • CLI improvements (ability to list available cores)
  • Bug Fixes

Release Information

UniFlash is a standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.

Support