BQ24050EVM

Información general

0.8-A, Single-Input, Single-Cell Li-Ion Battery Charger

The bq2405x series of devices are highly integrated Li-ion linear chargers devices targeted atspace-limited portable applications. The devices operate from either a USB port or AC adapter.The bq2405x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer. The bq24050/2/5 have an integrated USB detect routine that looks for an USB connection on power-up and initially sets the charge input control to either the programmed ISET level, if an adaptor is detected, or to USB100 mode if an USB port is detected. This aides in a faster charge if the battery is discharged and the USB device transceiver is not powered and an adaptor is connected. The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops, charge status display, and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq24050/2/5. The fast charge current value is also programmable via an external resistor.

CI para cargador de batería
BQ24050 — Cargador de batería lineal de iones de litio de 1 celda y 1 A con detección automática de AC/USB
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Placa de evaluación

BQ24050EVM — BQ24050 Evaluation Module: 0.8-A, Single-Input, Single-Cell Li-Ion Battery Charger

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

BQ24050EVM — BQ24050 Evaluation Module: 0.8-A, Single-Input, Single-Cell Li-Ion Battery Charger
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
Ver todo 3
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* EVM User's guide 0.8-A, Single-Input, Single-Cell Li-Ion Battery Charger UG 29/09/2009
Certificado BQ24050EVM EU Declaration of Conformity (DoC) 2/01/2019
Nota sobre la aplicación Selecting the Best bq2404x/5x/9x Single Cell Battery Charger for your Applicatio 29/11/2012

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos