SRC4192EVM

Información general

The SRC4192EVM evaluation module provides a hardware platform for evaluating the SRC4192, SRC4193, and SRC4190 asynchronous sample rate converters. This family of devices represents the highest performance sample rate converters targeted for use in the professional and broadcast audio markets. Operation at input and output sampling rates up to 212kHz is supported, with a continuous input-to-output sampling range of 1:16 and 16:1.


What do I get for $199.00?
  • Hardware- SRC4192EVM
  • Literature-
    • The SRC4192EVM User's Guide SBAU088 includes schematic, component layout, and BOM
    • The SRC4192 Data Sheet SBFS022
If I only request literature what will I receive?
    • The SRC4192EVM User's Guide SBAU088 includes schematic, board layout, and BOM
    • The SRC4192 Data Sheet SBFS022
Does the SRC4192EVM come with any connectors?
  • No the EVM does not come with connectors or cables these must be supplied by the customer.
What does the SRC4192EVM do?
  • The EVM is a Circuit board which allows the designer to run an evaluation of the SRC4192 device in real time.
Can I get the board design/gerber files/artwork?
  • Yes, gerber files are available.
Can I purchase more than 1?
  • Yes.
Can you bill me for the EVM?
  • No, We take credit cards, purchase orders and corporate checks.
How long will it take to receive the EVM?
  • You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
Where can I get samples of the SRC4192 or ICs is this group?
  • By contacting you local TI authorized distributor.
  Does this product have NAFTA exemption?
  • No, EVMs are not qualified for NAFTA exemptions.

Funciones

Features of the SRC4192EVM include:

  • Operation from a single +5V power supply.
  • AES3 Input & Output Using On-Board Receiver & Transmitter.
  • Buffered Input and Output Data Ports Allow Connection to External Audio Devices.
  • Buffered Host Port Supports SRC4193 SPI Port Access via an External Controller.
  • Zero Insertion Force Socket Allows The User to Easily Swap Between SRC419x Devices.
  • Supports the AD1895 and AD1896 for Head-to-Head Performance Testing.
CODEC de audio
SRC4192 — Convertidor de velocidad de muestreo de gama alta
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Placa de evaluación

SRC4192EVM — SRC4192 Evaluation Module

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

SRC4192EVM — SRC4192 Evaluation Module
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
* EVM User's guide SRC4190/92/93EVM - User Guide 12/06/2003
Certificado SRC4192EVM EU Declaration of Conformity (DoC) 2/01/2019

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos