TPIC74101EVM

TPIC74101EVM

Haga su pedido ahora

Información general

The Texas Instruments TPIC74101EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPIC74101 Switch Mode Power Supply – Buck Regulator. The EVM contains one DC/DC converter.

Funciones
  • Switch-Mode Regulator With Integrated Switches
    • Less board space
    • Lower cost
    • Higher EMI performance
    • Improved protection off the integrated switches
  • Buck/Boost Mode
    • Wide input voltage range (ideal for automotive applications where the power supply must stay stable during the start of the engine-cranking pulse)
  • Low-Power Operation Mode
    • Conserves battery power during conditions with low load current
  • Second Output Voltage With Enable Function
    • The primary/permanent output voltage can be switched to a second pin, which acts as a second output voltage with enable function.
    • Soft-start for second output voltage implemented
    • Conserve battery power by disabling second output voltage under certain conditions
    • VOUT voltage is protected from failures of the 5Vg line
  • Device Enable Function
    • Conserve battery power during system shutdown by disabling the device
  • Enhanced EMI Performance
    • Programmable frequency modulation – spread spectrum
    • Programmable slew rate
  • Supervision Functionality
    • Supervision of input voltage, programmable under-voltage detection threshold, and open-drain output for generation of alarm signal
    • Supervision of output voltage, programmable delay timer, and open-drain output for generation of reset signal, e.g., for supervisor microcontroller
  • Current Limit
    • Protection in case of overcurrent and short-circuit conditions
  • Thermal Shutdown
    • Protection in case of overtemperature conditions
Convertidores de CC/CC
TPIC74101-Q1 — Convertidor reductor-impulsor de 480 kHz, 1.5 V a 40 V y 1 A con tensión de salida fija de 5 V, cert
Descargar Ver vídeo con transcripción Video
Nota importante
Obsolete tool

TPIC74101EVM is obsolete and no longer available for purchase.

Solicite y comience el desarrollo

Placa de evaluación

TPIC74101EVM — TPIC74101 Evaluation Module

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

TPIC74101EVM — TPIC74101 Evaluation Module
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
* EVM User's guide TPIC74101EVM User Guide (Rev. A) PDF | HTML 11/07/2022
Certificado TPIC74101EVM EU Declaration of Conformity (DoC) 2/01/2019

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos