Seleccione una versión
ARM-CGT-CLANG
Arm® code generation tools - compiler
Productos
MCU inalámbricas Sub-1 GHz
Productos de 2.4 GHz de baja potencia
Productos de conectividad inalámbrica automotriz
Productos Wi-Fi
Documentación
Información de la versión
This is the 4.0.1.LTS Long-Term Support (LTS) release on the 4.0.0.LTS Long-Term Support release series of the TI Arm Clang (tiarmclang) Compiler Tools. The tiarmclang compiler tools provide software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on Arm Cortex-M and Cortex-R series core processors.
For definitions and explanations of STS, LTS, and the versioning number scheme, please see https://software-dl.ti.com/ccs/esd/documents/sdto_cgt_compiler_version_numbers_and_what_they_mean.html.
Novedades
- Security: Control Flow Integrity (CFI)
- Security: Support for C11 Secure Functions in C Runtime Library
- Security: Linker Command File fill() Operator - with optional width argument
- Security: Support for pad Function Attribute
- Basic Support for Cortex-R52
- Support for Suppressing Floating Point Speculation with -ffp-exception-behavior Option
- Support for Size-Based align(power2) Operator in Linker Command Files
- Support for MSP M0/M0+Math Accelerator
- Bug fixes