Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
SNVR521
LM51xx Schematic Review Template
Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Última versión
Versión: 01.00.00.00
Fecha de publicación: 7/04/2022
Suma de comprobación SHA-256
Productos
Controladores de medio puente
LM25101
—
100V, 3A, 2A or 1A half-bridge gate driver with 8V UVLO and TTL inputs
LM5100A
—
100V 3A/3A half-bridge gate driver with 7V UVLO and CMOS inputs
LM5100B
—
100V 2A/2A half-bridge gate driver with 7V UVLO and CMOS inputs
LM5100C
—
100V 1A/1A half-bridge gate driver with 7V UVLO and CMOS inputs
LM5101
—
100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and TTL inputs
LM5101A
—
100V 3A/3A half-bridge gate driver with 7V UVLO and TTL inputs
LM5101B
—
100V 2A/2A half-bridge gate driver with 7V UVLO and TTL inputs
LM5101C
—
100V 1A/1A half-bridge gate driver with 7V UVLO and TTL inputs
LM5102
—
100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and programmable delay
LM5104
—
100V 1.6A/1.8A half-bridge gate driver with 7V UVLO and adaptive delay
LM5106
—
Controlador compuerta de medio puente, 100 V, 1.2 A/1.8 A con UVLO 7 V y tiempo muerto programable
LM5107
—
100V 1.3A/1.4A half-bridge gate driver with 7V UVLO
LM5108
—
110V 1.6A/2.6A half-bridge gate driver with 5V UVLO, enable and interlock
LM5109A
—
100V 1A/1A half-bridge gate driver with 7V UVLO
LM5109B
—
Controlador de compuerta de medio puente, 100 V, 1 A/1 A con UVLO de 8 V
The design resource accessed as www.ti.com/lit/zip/snvr521 or www.ti.com/lit/xx/snvr521/snvr521.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVR521. Please update any bookmarks accordingly.