AFE5805EVM
AFE5805 評価基板
AFE5805EVM
概要
The AFE5805EVM provides a convenient platform to evaluate the AFE5805. The AFE5805 is a complete analog front-end device designed for ultrasound systems. It consists of eight-channels, including a low-noise amplifier (LNA), voltage controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12 bit, 50 MSPS analog-to-digital converter (ADC) with LVDS data outputs. In the event the user does not already have a method to attach to and analyze the data from the LVDS data stream, a deserializer board is offered. This board, the TSW1400EVM, directly connects to the AFE5805EVM and provides the data in parallel form for all eight channels simultaneously. The EVM kit includes the adapter card, User's Guide, software, and a USB cable. The TSW1400EVM evaluation board comes completely assembled.
特長
•Supports CW functionalities test
•Provides 8 channel low-voltage differential signal (LVDS) outputs from the ADC
•Compatible with the standard TI LVDS deserializer TSW1400EVM
•Communicates with a personal computer (PC) through a USB interface
•Configurable with RS-232 interface if users wish to control the AFE5805 with a microcontroller. MSP430 programming is required
•Provides multiple power supplies for the AFE5805 and other devices
•Onboard Vcntl generator R12 (0 V - 1.2 V)
•Adapter Card included with EVM
超音波 AFE
購入と開発の開始
AFE5805EVM — AFE5805 評価基板
SLOC109 — AFE5805EVM Driver Software
SLOC109 — AFE5805EVM Driver Software
ハードウェア開発
評価ボード
リリース情報
SBOC259 — AFE5805 EVM software
SBOC259 — AFE5805 EVM software
製品
超音波 AFE
ハードウェア開発
評価ボード
リリース情報
SLOC231 — TSW1250EVM Software
SLOC231 — TSW1250EVM Software
製品
超音波 AFE
ハードウェア開発
評価ボード
リリース情報
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | AFE5805EVM User's Guide (Rev. C) | 2015年 3月 5日 | |||
証明書 | AFE5805EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
データシート | Fully-Integrated, 8-Ch Analog Front-End for Ultrasound 0.85nV/√Hz, 12-Bit, 122mW データシート (Rev. D) | 2010年 3月 2日 |