CC2510-CC2511DK
CC2510/CC2511 開発キット
CC2510-CC2511DK
概要
The development kit is designed to help the user to achieve his/hers objectives as quickly as possible.
Evaluate the CC2510Fx and CC2511Fx. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the development kit. This enables the user to quickly find out how well the CC2510Fx/CC2511Fx fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.
Develop a prototype. By programming the CC2510Fx/CC2511Fx and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1 pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging.
A CC2511F32-based dongle is included to prototype USB-based applications.
特長
A complete development kit containing:
- 2 SmartRF®04 evaluation boards
- 2 CC2510EM evaluation modules
- 1 CC2511EM USB dongle
- Antennas
- Cables
- Technical documentation and the SmartRF®Studio software can be downloaded from the web. The SmartRF®04 evaluation boards connect to a PC via USB, and can also operate stand-alone.
- IAR EW8051 C-compiler with C-SPY debugger (30+30 days evaluation license.)
The CC2510-CC2511DK is supported by the IAR EW8051 C-compiler, which is used with the MAC and application examples. The C-SPY debugger is used as emulator interface. Both the C-compiler and the C-SPY debugger are included in the development kit as 30-days evaluation licenses. By registrering the compiler with IAR, a 30-day extension of the license will be given.
購入と開発の開始
CC2510-CC2511DK — CC2510/CC2511 開発キット
CC1110/CC2510 Example Software Supported on IAR Embedded Workbench (Rev. B) — SWRC085B.ZIP (285KB)
SMARTRFTM-STUDIO — SmartRF スタジオ
サポートされている製品とハードウェア
製品
Bluetooth 製品
MSP430 マイコン
Sub-1GHz 製品
Wi-SUN 製品
Thread 製品
Zigbee 製品
マルチプロトコル製品
その他のワイヤレス技術
ハードウェア開発
開発キット
SMARTRFTM-STUDIO — SmartRF スタジオ
製品
Bluetooth 製品
MSP430 マイコン
Sub-1GHz 製品
Wi-SUN 製品
Thread 製品
Zigbee 製品
マルチプロトコル製品
その他のワイヤレス技術
ハードウェア開発
開発キット
リリース情報
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新情報
- Added support for new devices: CC2653P10, CC2662R-Q1, CC2642R-Q1 and CC2651RSIPA
- New RF PHY settings for the CC1354x10 devices
- Updated TX Output power values for the CC13x4, CC26x4 and the CC2652PSIP devices
- Various improvements and bug-fixes
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |
---|---|---|---|---|
証明書 | CC2510-CC2511DK EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||
ユーザー・ガイド | CC2510EM Reference Design 3.0 (Rev. C) | 2011年 9月 1日 | ||
ユーザー・ガイド | CC2510-CC2511DK Quick Start (Rev. B) | 2010年 9月 2日 | ||
その他の技術資料 | CC USB Firmware Library and Examples (Rev. C) | 2009年 12月 1日 | ||
ユーザー・ガイド | CC1111/CC2511 USB HW User's Guide (Rev. B) | 2009年 7月 31日 | ||
ユーザー・ガイド | CC USB Software Examples User's Guide | 2009年 5月 11日 | ||
アプリケーション・ノート | DN300 -- SmartRF04EB Troubleshooting (Rev. B) | 2009年 3月 24日 | ||
ユーザー・ガイド | CC1110DK/CC2510DK -- Development Kit User Manual (Rev. A) | 2007年 12月 14日 | ||
ユーザー・ガイド | CC2511 USB-Dongle Reference Design 1.3 (Rev. C) | 2007年 10月 9日 | ||
ユーザー・ガイド | CC25xxEM Folded Dipole Reference Design | 2006年 12月 6日 | ||
ユーザー・ガイド | IAR IDE User Manual | 2006年 1月 30日 |