CC2538DK
CC2538 開発キット
CC2538DK
概要
The CC2538 development kit provides a complete hardware performance test platform and generic software development environment for the ARM Cortex M3-based, IEEE 802.15.4 compliant CC2538 system-on-chip from Texas Instruments. The kit includes two CC2538 RF evaluation modules (CC2538EM), two general purpose development boards (SmartRF06EB) for software and hardware prototyping, one CC2531 USB dongle for packet sniffing, cables, and documentation to get you up and running with the CC2538 quickly and easily.
The CC2538 evaluation modules can be used as reference modules for prototyping and for verifying the performance of the CC2538 RF IC. In combination with SmartRF06EB and SmartRF Studio, you have a complete set of tools for measuring RF parameters and more generally evaluate the RF performance of the chip. SmartRF Studio can generate register values and set up the radio to send and receive packets, set up a continuous wave signal and read the received signal strength (RSSI).
The SmartRF06EB has integrated the XDS100v3 debug probe, so no additional hardware tools are required for debugging of software running on the devices. The debug probe is compatible with Code Composer Studio and IAR Embedded Workbench. Other JTAG probes that support ARM Cortex M3 devices, like JLink from Segger and I-jet from IAR, can also be used to download and debug software on the CC2538.
The CC2538EM boards come pre-programmed with a Packet Error Rate test, which can be used for practical range testing of the radio. Texas Instruments' ZigBee stack (Z-Stack) is of course also available for the kit.
特長
- 2 x SmartRF06 Evaluation Boards
- 2 x CC2538 Evaluation Modules
- 1 x CC2531 USB Dongle (for packet sniffing)
- Cables
- Documentation
Thread 製品
購入と開発の開始
CC2538DK — CC2538 開発キット
SMARTRFTM-STUDIO — SmartRF スタジオ
製品
Bluetooth 製品
MSP430 マイコン
Sub-1GHz 製品
Wi-SUN 製品
Thread 製品
Zigbee 製品
マルチプロトコル製品
その他のワイヤレス技術
ハードウェア開発
開発キット
リリース情報
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新情報
- Added support for new devices: CC2653P10, CC2662R-Q1, CC2642R-Q1 and CC2651RSIPA
- New RF PHY settings for the CC1354x10 devices
- Updated TX Output power values for the CC13x4, CC26x4 and the CC2652PSIP devices
- Various improvements and bug-fixes
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | CC2538DK EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ホワイト・ペーパー | Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) | 2017年 10月 16日 | ||||
EVM ユーザー ガイド (英語) | SmartRF06 Evaluation Board User's Guide (Rev. B) | 2017年 3月 13日 | ||||
ホワイト・ペーパー | 6LoWPAN Overview | 2014年 10月 28日 | ||||
その他の技術資料 | CC2538 Development Kit Quick Start Guide | 2013年 4月 12日 |