EZ430-T2012
MSP430 USB スティック F2012 ボード
EZ430-T2012
概要
The eZ430-T2012 includes three MSP430F2012-based target boards for the eZ430-F2013 Development Tool. The eZ430 Development Tool provides a real-time debugging and programming interface for the MSP430F2012 on the target board, and comes with the easy-to-use IAR Embedded Workbench Integrated Development Environment (IDE). The T2012 can be used to develop your personal project or to evaluate the MSP430 MCU. The T2012 gives you all the same capabilities and peripherals of the MSP430F2013 on the eZ430, but includes a high-speed, 8-channel 10-bit ADC.
The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.
Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.
特長
- 3 eZ430-T2012 target boards with a 4-pin connector to fit the eZ430-F2013 USB Development Tool
- MSP430F2012-based target board
- Fully accessible pins
- LED indicator
MSP430 マイコン
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | EZ430-T2012 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |