LAUNCHXL-CC1350-4
433MHz/2.4GHz アプリケーション向け CC1350 デュアルバンド LaunchPad
LAUNCHXL-CC1350-4
概要
To get started on your project visit dev.ti.com/launchxl-cc1350
The SimpleLink™ CC1350 wireless microcontroller (MCU) LaunchPad™ development kit combines a 433 MHz with a Bluetooth® low energy radio for the ultimate combination of easy mobile phone integration with long-range connectivity including a 32-bit ARM® Cortex®-M3 processor on a single chip.
特長
- LaunchPad kit with a 433 MHz and Bluetooth low energy radio for wireless applications with integrated PCB trace antenna
- Access all I/O signals with the BoosterPack™ plug-in module connectors
- On-board emulator to get started with instant code development in CCS Cloud
- Can be used with both LaunchPad kit and SmartRF™ Studio evaluation board applications
- Compatible with LCD BoosterPack module
- Micro USB Cable (CNT-USB-AM+MICRO-USB-500 from Connector Elec)
- CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications
マルチプロトコル製品
開始する
- 433MHz/2.4GHz の各アプリケーション向け、CC1350 デュアルバンド LaunchPad のご注文
- CC13x0 SDK のダウンロード
- SimpleLink Academy (英語) トレーニングの履修
購入と開発の開始
LAUNCHXL-CC1312R1 — SimpleLink™ Sub-1GHz CC1312R ワイヤレス・マイコン(MCU) LaunchPad™ 開発キット
LAUNCHXL-CC1350-4 — 433MHz / 2.4GHz アプリケーション向け CC1350 デュアルバンド Launchpad
FLASH-PROGRAMMER-2 — SmartRF フラッシュ・プログラマ v2
Zip file with Windows Installer and SW Manifest
製品
Bluetooth 製品
Sub-1GHz 製品
Wi-SUN 製品
Zigbee 製品
マルチプロトコル製品
その他のワイヤレス技術
ハードウェア開発
ドキュメント
Compressed source file archive
最新情報
- Support for the CC2640R2L added.
- Updated emupack to version 9.2.0.00002.
リリース情報
SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. The flash programmer includes both a graphical user interface and a command line interface.
PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2
Zip file with Windows installer and readme instructions
製品
Bluetooth 製品
Sub-1GHz 製品
Wi-SUN 製品
マルチプロトコル製品
ハードウェア開発
ドキュメント
HTML document
最新情報
- Support for TI WBMS (Wireless Battery Management System) protocol on the LAUNCHXL-CC26X2R platform
- Support for Wi-SUN PHY modes #1a, #1b, #2a, #2b, #3, #4a and #4b on the LAUNCHXL-CC1312R, LAUNCHXL-CC1352R1 and LAUNCHXL-CC1352P LaunchPads
- Support for ZigBee R23 sub-1 GHz 100kbps on LAUNCHXL-CC1352R, LAUNCHXL-CC1312R and LAUNCHXL-CC1352P1
- Support for ZigBee R23 sub-1 GHz 500kbps on LAUNCHXL-CC1352R, LAUNCHXL-CC1312R and LAUNCHXL-CC1352P1
- The IAR and CCS projects are compatible with SimpleLink CC13X2 and CC26X2 SDK 4.40
- Wireshark official dissector used for IEEE 802.15.4g traffic
リリース情報
SIMPLELINK-CC13X0-SDK — SimpleLink™ CC13x0 ソフトウェア開発キット
Windows Installer for Simplelink CC13x0 SDK
Mac OS Installer for SimpleLink CC13x0 SDK
Linux Installer for SimpleLink CC13x0 SDK
製品
Sub-1GHz 製品
マルチプロトコル製品
ハードウェア開発
ドキュメント
SimpleLink CC13x0 SDK Documentation
最新情報
- Bugfix in the BLE-Stack and TI 15.4-Stack.
- Please refer to the Document Overview for the individual release notes and details for starting development with each SDK component
- SimpleLink platform level changes are available in SimpleLink Core SDK Release Notes
- SDK Change Log provides a list of all SDK component changes
リリース情報
The SimpleLink™ CC13x0 Software Development Kit (SDK) is part of the Texas Instruments SimpleLink family of wireless microcontrollers (MCUs), offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.
SimpleLink™ CC13x0 Software Development Kit is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.
This is version 4.20.01.03 of the SimpleLink CC13x0 SDK.
SENSOR-CONTROLLER-STUDIO — センサ・コントローラ・スタジオ
Installer executable
Compressed archive
製品
Bluetooth 製品
Sub-1GHz 製品
Wi-SUN 製品
Zigbee 製品
マルチプロトコル製品
その他のワイヤレス技術
ハードウェア開発
開発キット
ドキュメント
HTML document
Compressed source file archive
リリース情報
Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, allowing for ultra-low power application design.
The tool generates a Sensor Controller Interface driver, which is a set of C source files to be compiled into the System CPU (ARM Cortex-M3/M4) application. These source files contain the Sensor Controller firmware image and associated definitions, and generic functions that allow the System CPU application to control the Sensor Controller and exchange data.
The Sensor Controller is a small CPU core that is highly optimized for low power consumption and efficient peripheral operation. The Sensor Controller is located in the CC26xx/CC13xx auxiliary (AUX) power/clock domain, and can perform simple background tasks autonomously and independently of the System CPU and the MCU domain power state. Such tasks include but are not limited to:
- Analog sensor polling, using ADC or comparator
- Digital sensor polling, using SPI, I2C or other protocols
- Capacitive sensing, using current source, comparator and time-to-digital converter (TDC)
- Waveform generation, for example for LCDs
The Sensor Controller is user programmable, using a simple programming language with syntax similar to C. This allows for sensor polling and other tasks to be specified as sequential algorithms, rather than static configuration of complex peripheral modules, timers, DMA, register programmable state machines, event routing and so on. The main advantages are:
- Flexibility
- Dynamic reuse of hardware resources
- Ability to perform simple data processing without need for dedicated hardware
- Observability and debugging options
最新情報
- Added support for new devices: CC2672R3, CC2672P3, CC2662R-Q1, CC2652PSIP and CC2652P7.
- Added example support for new SDKs, using TI-RTOS 7 and GPIO driver for the latest CC13x2/CC26x2 SDK.
- Minor improvements.
- Bug-fixes.
SMARTRFTM-STUDIO — SmartRF スタジオ
製品
Bluetooth 製品
MSP430 マイコン
Sub-1GHz 製品
Wi-SUN 製品
Thread 製品
Zigbee 製品
マルチプロトコル製品
その他のワイヤレス技術
ハードウェア開発
開発キット
リリース情報
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新情報
- Added support for new devices: CC2653P10, CC2662R-Q1, CC2642R-Q1 and CC2651RSIPA
- New RF PHY settings for the CC1354x10 devices
- Updated TX Output power values for the CC13x4, CC26x4 and the CC2652PSIP devices
- Various improvements and bug-fixes
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | CC1350 LaunchPad Getting Started Guide (Rev. B) | 2018年 6月 20日 | |||
証明書 | LAUNCHXL-CC1350-4 EC Declaration of Conformity (DoC) (Rev. A) | 2019年 1月 2日 |