TMDSCSK8127
TMS320DM8127 カメラ・スターター・キット(CSK)
TMDSCSK8127
概要
The TMS320DM8127 Camera Starter Kit (CSK) enables developers to begin designing wireless or wired connected digital video applications, such as security cameras, car DVRs, action-wearable cameras, drones, video conferencing, digital signage, stereo camera and other connected video products. The integrated C674x DSP on the TMS320DM8127 is ideal for vision analytics processing to expand the real-time capabilities of these end equipments.
The TMS320DM8127 CSK consists of the TMS320DM8127 processor board and the TMDSCSKCC I/O common carrier board. The processor board is a small-form-factor (60 mm x 44 mm) design containing the TMS320DM8127 device, power components, memories, and TI WiLink 8 WiFi/Bluetooth®/BLE module. It is designed to be a hardware reference for production systems. The carrier board is common and can be used with other digital media (DM) processor boards if desired. The included Leopard Imaging sensor and demonstration software allows for streaming of 1080p compressed video over wireless connection within minutes.
特長
- TMDSCSK8127: 60-mm x 44-mm TMS320DM8127 processor board
- TMDSCSKCC: 90-mm x 90-mm I/O common carrier board
- Integrated WiLink 8 single-band combo 2 x 2 MIMO WiFi, Bluetooth, and Bluetooth Smart (low energy) module
- IPNC SDK with Linux 4.4 LTS kernel preloaded on included SD card enables fast application development
- Camera capture, video encode, and wireless transmission out-of-the-box demonstration
- Common carrier board can be used with other DM device family processor boards
- Start capturing video quickly with Leopard Imaging LI-CAM-AR0331-1.8 high-resolution camera (included and preintegrated)
TMDSCSKCC - Supplier provides kit containing:
- I/O common carrier board (TMDSCSKCC)
- Camera module (Leopard Imaging LI-CAM-AR0331-1.8)
- Power supply cable suitable for lab power supply
- Ethernet cable
- Component video cable
- USB cable
- SD card containing software, executables, manuals, and out-of-box demo
- USB SD card reader
- Quick Start Guide
- Warranty card
TMDSCSK8127 - Supplier provides kit containing:
- TMS320DM8127 processor board
- SD card containing software, executables, manuals, and out-of-box demo
- Quick Start Guide
- Warranty card
This Camera Starter Kit (CSK) does not include a power supply. Click here to purchase a power supply compatible with this CSK.
AND ゲート
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | DM8127 Camera Starter Kit | 2016年 12月 9日 | |||
証明書 | TMDSCSK8127 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | IPNC Reference Design Kit Installation Guide | 2017年 1月 5日 | ||||
その他の技術資料 | DM8127 Quick Start Guide | 2017年 1月 5日 | ||||
データシート | TMS320DM812x DaVinci Video Processors データシート (Rev. C) | 2014年 3月 25日 |