TIDA-00088
10G SFP+ LR 광학 모듈 호환 폼 팩터의 TI ONET 부품을 위한 완벽한 레퍼런스 디자인
TIDA-00088
개요
This Texas Instruments Reference Design was designed to demonstrate the optical performance of the ONET1151L Laser Driver, the ONET8551T high gain Transimpedance Amplifier (TIA) and the ONET1151P Limiting Amplifier. It is available in a form factor that is compatible with 10.3125Gbps SFP+ LR Optical module and reduces customer evaluation time by offering a SFP+ host board as well as a User-friendly GUI. In addition to the ONET parts, the reference design contains an MSP430FR5728 microcontroller (MCU) to control the setup and a high-efficiency MicroSiP step-down converter TPS82693 that is used to supply 2.85V to the ICs to reduce the module power dissipation.
특징
- Enables <1W 10GBASE LR SFP+ Transceiver
- Reduced component power consumption (<1W)
- Low power supply voltage (2.85V)
- High mask margin for both receiver and transmitter
- Reduces Customer Evaluation Time
- Includes SFP+ Host Board and User-Friendly GUI
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
MSP430FR5726 — 16KB FRAM, 1KB SRAM, 비교기, UART/SPI/I2C, 타이머를 지원하는 8MHz MCU
MSP430FR5728 — 16KB FRAM, 1KB SRAM, 10비트 ADC, 비교기, UART/SPI/I2C 타이머를 지원하는 8MHz MCU
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | 테스트 보고서 | TIDA-00088 Test Results | 2014. 3. 5 |