PMP8727

Buck Converter with 1.2V @ 400mA Reference Design

PMP8727

Design files

Overview

This design is a synchronous buck converter providing 1.2V @ 400mA from an input voltage of 3.3V.

Output voltage options PMP8727.1
Vin (Min) (V) 3.3
Vin (Max) (V) 3.3
Vout (Nom) (V) 1.2
Iout (Max) (A) .4
Output Power (W) .48
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVRBC2.PDF (446 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRBC3.PDF (43 K)

Detailed schematic diagram for design layout and components

SLVRBC4.PDF (17 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS620673MHz, 2A Step-Down Converter in 2x2 SON Package

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8727 Test Results Apr. 03, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos