選取版本
LM5149-LM25149DESIGN-CALC
具有 AEF 快速入門設計工具的 LM5149/-Q1 和 LM25149/-Q1 降壓控制器
LM5149 and LM25149 buck controller with AEF quickstart design tool
產品
DC/DC 控制器
硬體開發
開發板
版本資訊
Welcome to the quickstart design calculator tool for the LM5149, LM5149-Q1, LM25149 and LM25149-Q1. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on the LM(2)5149/-Q1 controller family that includes AEF. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.