*
* Property of Texas Instruments -- For Unrestricted Internal Use Only -- 
* Unauthorized reproduction and/or distribution is strictly prohibited. 
* This product is protected under copyright law and trade secret law as 
* an unpublished work.  Created 1999, (C) Copyright 1999 Texas Instruments.
* All rights reserved. 
*
* These commodities are under U.S. Government distribution license 
* control. As such, they are not to be re-exported without prior 
* approval of the U.S. Department of Commerce. 
*
***************************************************************************
*
*   Process:     1833C07.0, 1833C07.1, 1833A07.0, 1850C07.1 
*   Component:   DIODE_NW_PSUB
*   Description: Nwell to Psub diode
*   Model:       Diode
*   Unity area:  Yes
*   Scalable:    Yes
*   Source:      1833C07.1 x1524 Si
*   SPICE:       HSPICE 97.2 or later
*   Ownership:   TI SPICE Modeling Lab (SML)
*   Approval:    none required
*   Other: 
*
*   Model Version:      Final 1.01
* 
***************************************************************************
*
* Updates: 
*
* Complete update information is available on the web.  Revision numbers 
* are for the local library only, which may be different from the Owner`s
* revision number (see "Ownership") above.
*
* Final 1.00  Feb 10 99
*
* Initial release.
*
* Final 1.01  Feb 19 99  
*
* Added processes model is valid for.
*
***************************************************************************
*
* Notices:
*
* 1. TCs good from -55C to 150C.  Nominal temperature is 27C.  
* 2. For various reasons, each simulator (including HSPICE) requires a 
*    specifically-formatted model file.
* 3. Please do not alter any part of this file.  If you would like to make
*    a change, contact an TI SML staff member.
* 4. All models produced by the TI SML using the MACH2 modeling software.
*
***************************************************************************
*
* Contents:
*
* DIODE_NW_PSUBA_18C07  area diode of a-p pair
* DIODE_NW_PSUBP_18C07  perimeter diode of a-p pair
*
***************************************************************************
*************************************************
*** UNIT AREA DIODE MODEL PRODUCED BY MACH SYSTEM
*** MODEL OPTIMIZED ON 08 Feb 1999  13:48:57
*** MODEL PRINTED ON Mon Feb  8 14:13:46 1999
*************************************************
*  WAFER CLASS = X1524
*  DIE CLASS = X1524
*  MODULE CLASS = DIOD_LVNWPWS_A
*  DEVICE CLASS = NW100L240
*  FAB = DMOS5,  PROCESS = 1833C07.1
*  LOT = 8229276,  LOT SPLIT = NONE
*  WAFER = 03, DIE = 44, MODULE = DIOD_LVNWPWS_A
*  DEVICE = NW100L240
*  PARAMETER SET = SCALE_DIODE_CAP
*    TEMP = 27.00 C  TNOM = 27.00 C
*    RMS ERROR = 0.33%
*  Omitted from TI-SPICE files: KF AF
* (Unit Area Model)
*
* Parameter changes in translation: 
*
*   Parameter  TI-SPICE (microns)  HSPICE (meters)   
*   -----------------------------------------------
* 
*   CJO        1.44521E-16         0.000144521 
*   IS         3.01494E-19         3.01494E-07 
*   IBV        4.16667E-11         4.16667E+01
*   RS         132354              1.32354E-07 
*   RSTC1      0.00139228          renamed to TRS        
*   RSTC2      1.09787E-05         removed    
*   TNOM       27                  renamed to TREF
*   BVTC1      0                   removed
*   BVTC2      0                   removed             
*
.MODEL DIODE_NW_PSUBA_18C07 D
+ LEVEL    = 1 
+ BV       = 13.0 
+ CJO      = 0.000144521 
+ EG       = 1.11 
+ FC       = 0.5 
+ IBV      = 4.16667e+01 
+ IS       = 3.01494e-07 
+ M        = 0.208634 
+ N        = 1.10967 
+ PHI      = 0.5 
+ PT       = 4.21003 
+ RS       = 1.32354e-07 
+ TT       = 0 
+ TRS      = 0.00139228 
+ TREF     = 27 
*
*
* Parameter changes in translation: 
*
*   Parameter  TI-SPICE (microns)  HSPICE (meters)   
*   -----------------------------------------------
* 
*   CJO        8.16676E-16         0.000816676 
*   IS         1.01122E-17         1.01122E-05 
*   RS         96949.2             9.69492E-08 
*   RSTC1      0.00139228          renamed to TRS        
*   RSTC2      1.09787E-05         removed    
*   TNOM       27                  renamed to TREF       
*
.MODEL DIODE_NW_PSUBP_18C07 D
+ LEVEL    = 1 
+ BV       = 0.0 
+ CJO      = 0.000816676 
+ EG       = 1.11 
+ FC       = 0.5 
+ IS       = 1.01122e-05 
+ M        = 0.350187 
+ N        = 1.31514 
+ PHI      = 0.535377 
+ PT       = 4.21003 
+ RS       = 9.69492e-08 
+ TT       = 0 
+ TRS      = 0.00139228 
+ TREF     = 27 
*************************************************