LMV861 SPICE MODEL PERFORMANCE

		MODEL FEATURES INCLUDE GAIN AND PHASE, SLEW RATE,
		VOLTAGE NOISE WITH 1/F, CURRENT NOISE, INPUT BIAS
		CURRENT WITH TEMPERATURE EFFECTS, INPUT	OFFSET
		VOLTAGE WITH TEMPERATURE EFFECTS, COMMON MODE
		RANGE, CMRR WITH FREQUENCY EFFECTS, PSRR+ WITH
		FREQUENCY EFFECTS,  PSRR- WITH FREQUENCY EFFECTS,
		OUTPUT SWING, OUTPUT CURRENT FLOWS THROUGH THE
		RAILS, OUTPUT CURRENT LIMIT, IQ AND IQ TEMPCO,
		OUTPUT IMPEDANCE, AND CAPACATIVE LOAD EFFECTS.

	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	2.7 TO 5.5	2.7 TO 5.5	V
	RANGE

	INPUT VOLTAGE NOISE	 51 		 50		NV/RHZ
	@ 10  HZ

	INPUT VOLTAGE NOISE	 5.0 		 5.0		NV/RHZ
	@ 10 KHZ

	INPUT CURRENT NOISE	 15		 15		FA/RHZ

	SLEW RATE		 18		 18		V/US

	AVOL @ RL = 10K		 113		 113		DB

	AVOL @ RL =  2K		 111		 111		DB

	F ZERO /PHASE		30/110	 	30/110		MHZ/DEG
	@ CL = 5P

	F ZERO /PHASE		21/139		20/150		MHZ/DEG
	@ CL = 100P

	SWING @ RL = 10K	  5		  3		MV

	SWING @ RL =  2K	 14		 12		MV

	ZO @ 100  HZ		 0.0016		 0.003		OHM

	ZO @ 100 KHZ		 0.34		 0.30		OHM

	ZO @ 10  MHZ		  32		  80		OHM

	INPUT BIAS CURRENT	 0.4		< 1		PA
	@  27 C

	INPUT BIAS CURRENT	  19		 10		PA
	@  85 C

	INPUT BIAS CURRENT	 250		250		PA
	@ 125 C

	CMRR @ DC		 94		 93		DB

	CMRR @ 10  KHZ		 93		 93		DB

	CMRR @ 100 KHZ		 81		 82		DB

	CMRR @ 1   MHZ		 61		 60		DB

	CMRR @ 10  MHZ		 41		 38		DB

	PSRR+ @ 100  HZ		 99		104		DB

	PSRR+ @ 1   KHZ		 90		 90		DB

	PSRR+ @ 10  KHZ		 71		 70		DB

	PSRR+ @ 100 KHZ		 51		 50		DB

	PSRR+ @ 1   MHZ		 31		 30		DB

	PSRR+ @ 10  MHZ		 14		 15		DB

	PSRR- @ 100  HZ		101		100		DB

	PSRR- @ 1   KHZ		100		100		DB

	PSRR- @ 10  KHZ		 90		 88		DB

	PSRR- @ 100 KHZ		 70		 70		DB

	PSRR- @ 1   MHZ		 48		 50		DB

	PSRR- @ 10  MHZ		 17		 10		DB

	CURRENT LIMIT @ 3.3V	114		 75		MA

	CURRENT LIMIT @ 5.0V	175		150		MA
 
	INPUT COMMON MODE	(V+)-1.15	(V+)-1.15	V
	VOLTAGE RANGE		(V-)-0.1	(V-)-0.1	V

	VOS			 275		 275		UV

	TCVOS AVG		 0.7		 0.7		UV/C

	IQ @ 2.5V		 2.21		 2.20		MA

	IQ @ 5.0V		 2.63		 2.62		MA

	IQ @ 5V  -40 C		 2.30 		 2.20		MA

	IQ @ 5V   27 C		 2.63 		 2.62 		MA

	IQ @ 5V  125 C		 3.10 		 2.95		MA