LMV791 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, OUTPUT SWING VS IO, OUTPUT CURRENT LIMIT,
	OPEN LOOP GAIN AND PHASE, SLEW RATE, COMMON MODE REJECTION
	WITH FREQ EFFECTS, POWER SUPPLY REJECTION WITH FREQ EFFECTS,
	INPUT VOLTAGE NOISE WITH 1/F, INPUT CURRENT NOISE, INPUT
	CAPACITANCE, INPUT BIAS CURRENT, INPUT COMMON MODE RANGE,
	INPUT OFFSET, HIGH CLOAD EFFECTS, SHUTDOWN WITH ON AND OFF
	DELAYS, QUIESCENT CURRENT, QUISCENT CURRENT VS VOLTAGE, AND
	QUIESCENT CURRENT IN SHUTDOWN.

	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	1.8 TO 6	1.8 TO 6	V
	RANGE
	
	INPUT VOLTAGE NOISE	100		100		NV/RHZ
	@ 1 HZ

	INPUT VOLTAGE NOISE	5.8		5.8		NV/RHZ
	@ 1 KHZ

	INPUT CURRENT NOISE	0.01		0.01		PA/RHZ

	AVOL @ RL=2K		101		 98		DB

	AVOL @ RL=10K		113		110		DB

	F ZERO DB		 17		 17		MHZ

	PHASE @ F ZERO DB	-122		-130		DEG

	SMALL SIG OVERSHOOT	17		30		%
	@ CL=10P

	SMALL SIG OVERSHOOT	35		62		%
	@ CL=100P

	PEAKING WITH RF,RI	10		10		DB
	=30K AND CF=0PF

	PEAKING WITH RF,RI	 0		 0		DB
	=30K AND CF=2PF

	CMRR/FZERO		103/11K		102/10K		DB/HZ

	PSRR+/FZERO		90/4K		 90/1K		DB/HZ

	PSRR-/FZERO		90/4K		 90/10K		DB/HZ

	INPUT BIAS CURRENT	1.5		1.5		PA

	INPUT COMMON MODE	V+(-1)		V+(-1)		V
	VOLTAGE RANGE		V-(-0.3)	V-(-0.3)

	VOS			1.35		1.35		MV

	SLEW RATE		10.7		10.5		V/US

	SWING AT RL=10K		+27/-59		+22/-20		MV
	AND VCC=5V

	SWING AT RL=600		+85/-96		+58/-93		MV
	AND VCC=5V

	SWING AT RL=10K		+27/-39		+17/-15		MV
	AND VCC=1.8V

	SWING AT RL=600		+63/-155	+35/-58		MV
	AND VCC=1.8V

	OUTPUT ILIMIT		-60/+20		-60/+21		MA

	IQ @ 1.8V		0.9		0.9		MA

	IQ @ 6V			1.23		1.23		MA

	IQ @ SHUTDOWN		1		1		UA

	SHUTDOWN ON		110		110		NS
	DELAY

	SHUTDOWN OFF		800		800		NS
	DELAY