LMP7300 SPICE MODEL PERFORMANCE

	FEATURES INCLUDE OFFSET VOLTAGE, OFFSET VOLTAGE
	TEMPCO, IQ, IQ VS VCC, IQ VS TEMP, PROPAGATION
	DELAY VERSUS OVERDRIVE, OPEN COLLECTOR OUTPUT,
	OUTPUT SWING VS IO, INPUT COMMON MODE VOLTAGE
	RANGE, CMRR, PSRR, INPUT BIAS CURRENT, INTERNAL
	REFERENCE OUTPUT, REFERENCE TEMPCO, REFERENCE
	VOLTAGE NOISE VS FREQUENCY, REFERENCE LINE
	REGULATION, AND REFERENCE OUTPUT IMPEDANCE.

	MODEL TEMP RANGE IS -40 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	2.7 TO 12	2.7 TO 12	V
	RANGE
	
	PROP DELAY AT INPUT	  18 		  20		US
	OVERDRIVE =   5 MV

	PROP DELAY AT INPUT	  12		  12		US
	OVERDRIVE =  10 MV

	PROP DELAY AT INPUT	   4		   4		US
	OVERDRIVE = 100 MV

	REF VOLTAGE NOISE	  10 		  10		UV/RHZ
	@  0.1  HZ

	REF VOLTAGE NOISE	   1 		   1		UV/RHZ
	@  100  HZ

	REF VOLTAGE NOISE	 600 		 600		NV/RHZ
	@  10  KHZ

	REF OUTPUT IMPEDANCE	 0.23		 0.23		OHM

	REF LINE REGULATION	  14		  14		UV/V

	REF TEMPERATURE COEFF	 9.5		 9.5		UV/C

	INPUT BIAS CURRENT	 1.2 		 1.2 		NA

	INPUT COMMON MODE	(V+)		(V+)		V
	VOLTAGE RANGE		(V-)+1		(V-)+1		V

	VOS			 <70  		  70		UV

	TCVOS AVG		 1.8		 1.8		UV/C

	SWING AT IO =  10 MA	 250		 250		MV

	SWING AT IO =   1 MA	  96		  90		MV

	SWING AT IO = 0.1 MA	  40		  40		MV

	CMRR			 100		 100		DB

	PSRR			 100		 100		DB

	IQ @ 2.7 V		   9 		   9		UA

	IQ @  12 V		 10.5 		 10.5		UA

	IQ @ 5V,-40 DEG C	   7		   8		UA

	IQ @ 5V, 27 DEG C	  9.4		  9.5		UA

	IQ @ 5V,125 DEG C	  13		   14		UA