LMH6672 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, CURRENT LIMIT CHANGE WITH SUPPLY VOLT-
	AGE, GAIN AND PHASE, SLEW RATE, COMMON MODE REJECTION
	WITH FREQUENCY EFFECTS,	POWER SUPPLY REJECTION ON BOTH
	RAILS WITH FREQUENCY EFFECTS, INPUT VOLTAGE NOISE WITH
	1/F,INPUT CURRENT NOISE	WITH 1/F, AND QUIESCENT CURRENT
	CHANGE WITH SUPPLY VOLTAGE. MODEL PERFORMANCE CHANGES
	ONLY SLIGHTLY WITH SUPPLY AS PER DATA SHEET.

	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	SUPPLY VOLT RANGE	5 TO 12		5 TO 12		VOLTS

	INPUT COMMON MODE	(V+)-1.5	(V+)-1.5	VOLTS
	VOLTAGE RANGE		TO (V-)		TO (V-)

	PHASE REVERSAL IF	NO		NO
	DRIVEN PAST INPUT
	COMMON MODE VOLT
	RANGE

	INPUT CLAMP DIODES	YES		YES

	OUTPUT CLAMP DIODES	YES		YES

	PNP INPUT STAGE		YES		YES

	-3DB BW @ AVCL= +2	132		130		MHZ

	0.1 DB BW @ AVCL= +2	 22		 22		MHZ

	PEAKING @ AVCL= +2	0.31		0.45		DB

	-3DB BW @ AVCL= +5	36		37		MHZ

	PEAKING @ AVCL= +5	0		0		DB

	-3DB BW @ AVCL= +10	16.6		16		MHZ

	PEAKING @ AVCL= +10	0		0		DB

	CMRR FREQ EFFECTS	YES		YES

	PSRR FREQ EFFECTS	YES		YES
	
	INPUT VOLTAGE NOISE	4.5		4.5		NV/RHZ

	INPUT CURR NOISE	1.7		1.7		PA/RHZ

	VOLT NOISE 1/F 100HZ	23		22		NV/RHZ

	CURR NOISE 1/F 100HZ	24		23		PA/RHZ

	INPUT BIAS CURRENT	 8		 8		UA

	VOS			0.2		0.2		MV

	SLEW RATE 		164		170		V/US

	SWING AT RL=1K		+1/-0.8		+1/-0.8		V

	SWING AT RL=25		+1.3/-1.25	+1.3/-1.22	V

	OUTPUT ILIMIT +		PER GRAPH 5 PAGE 5 DATA SHEET

	OUTPUT ILIMIT -		PER GRAPH 6 PAGE 5 DATA SHEET

	IQ VS VCC		PER GRAPH 4 PAGE 5 DATA SHEET

	ICC			6.2		6.2		MA

	+ PSRR / F ZERO		71/100K		71/100K		DB

	- PSRR / F ZERO		71/100K		71/100K		DB

	CMRR @ 10KHZ		100		100		DB

	CMRR @ 10MHZ		 43		 40		DB