Amazon Sidewalk
Connect embedded systems wirelessly to the cloud from inside the home or around the community with a secure and reliable network.
What is Amazon Sidewalk?
Amazon Sidewalk is a secure and reliable network that covers in-home, in-building, entire neighborhood and even entire city use cases using Amazon Sidewalk Bridges, such as compatible Amazon Echo and Ring devices, to provide cloud connectivity for IoT devices. Amazon Sidewalk enables low-bandwidth and long-range connectivity at home and beyond using Bluetooth® Low Energy for short-distance communication and Sub-1 GHz 915 MHz frequencies to cover longer distances.
Discover featured applications
Seamlessly extend the range of your smart home and building devices
Differentiate your products by taking advantage of:
- Ultra-low-power sensor controllers that enable years of operation on a coin cell battery.
- Pin-to-pin-compatible wireless microcontrollers with scalable memory and an integrated power amplifier for range boosting.
- Our software development kit, which enables the fastest path to a development environment with easy-to-use Amazon Sidewalk protocol integration.
Featured resources
- TIDC-01002 – SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
- TIDEP0084 – Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
- TIDA-01477 – Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks
Save energy and time by remotely monitoring your appliances
Keep home appliances connected with Sub-1 GHz technology that is deployable in high-traffic wireless environments and hard-to-reach places where Bluetooth® Low Energy, Wi-Fi® and cellular connections are weak.
Meet the stringent energy-consumption requirements of modern regulations by using the low-power connectivity options supported by Amazon Sidewalk in Bluetooth Low Energy and Sub-1 GHz.
Featured resources
Control your indoor and outdoor lighting from anywhere
Enable indoor and outdoor lighting control in any environment. Maintaining low power across highly variable temperatures helps meet power-efficiency requirements as lightbulbs heat up. TI wireless connectivity devices offer exceptionally low power performance over a range of temperatures.
Our Sub-1 GHz devices with integrated power amplifiers make it possible to deploy outdoor lighting in harsh environments for long-range connectivity at an affordable price.
Featured resources
- TIDA-00488 – Energy Harvesting Ambient Light and Environment Sensor Node for Sub-1GHz Networks Reference Design
Why choose TI for the Amazon Sidewalk protocol?
Seamless hardware transition
Our connectivity solutions include reliable, high-performance wireless radios in pin-to-pin-compatible packages used for other protocols, making the hardware transition to Amazon Sidewalk seamless.
Quick start software development
Develop with familiar and easy-to-use tools such as Code Composer Studio™ or SimpleLink™ SDK to support Amazon Sidewalk firmware. Our out-of-box experience provides a short path to start development.
Wide coverage area
Deploy nodes in hard-to-reach places such as behind garages, beneath swimming pools and those outside Wi-Fi® coverage by relying on our high-performance Sub-1 GHz radios.
Dual-band support
Keep nodes updated and maintained with our dual-band products, which enable easy over-the-air updates and maintenance through Bluetooth® Low Energy.
Our Amazon Sidewalk-compatible products
Description | SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash | SimpleLink Arm Cortex-M4F multiprotocol Sub-1 GHz and 2.4-GHz wireless MCU integrated power amp | SimpleLink Arm Cortex-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash | SimpleLink Arm Cortex-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flash memory (KB) | 704 | 704 | 704 | 704 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
RAM (KB) | 144 | 144 | 152 | 152 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Integrated power amplifier |
Start developing today
Amazon Sidewalk development tool kit
Amazon Sidewalk is a secure and reliable community network that covers in-home, in-building, entire neighborhood and even entire city use cases using Amazon Sidewalk Bridges, such as compatible Amazon Echo and Ring devices, to provide cloud connectivity for IoT devices. Amazon Sidewalk enables (...)
CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
This LaunchPad™ development kit speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1GHz and 2.4-GHz operation. Protocols supported include Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4, and proprietary RF with the compatible (...)
CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
This LaunchPad™ development kit is used to speed development with the SimpleLink™ Sub-1 GHz CC1312R7 wireless MCU. Software support is provided by the CC13XX-CC26XX software development kit (SDK).
Amazon Sidewalk out-of-box demonstration
Learn how to develop your own Amazon Sidewalk application through this out-of-box demonstration with TI SimpleLink wireless MCUs.
Push the boundaries of the smart home with Amazon Sidewalk
Amazon Sidewalk eliminates the need to build your own gateway and provides extended range beyond Bluetooth and Wi-Fi in homes. Discover what you can connect with our dual-band wireless microcontroller and Amazon Sidewalk.
Amazon Sidewalk chat with Airthings & Tag-N-Trac
Watch our discussion about the benefits of Amazon Sidewalk with TI customers Airthings and Tag-N-Trac.