Sub-1 GHz – Design & development
Featured SimpleLinkTM development kits
CC1312R LaunchPad Development Kit
- Sub-1 GHz wireless MCU
- Arm Cortex-M4F
- 352kB Flash, 256kB ROM, 80kB RAM
CC1352R LaunchPad Development Kit
- Sub-1 GHz + 2.4 GHz wireless MCU
- Arm Cortex-M4F
- 352kB Flash, 256kB ROM, 80kB RAM
CC1352P LaunchPad Development Kit
- Sub-1 GHz + 2.4 GHz wireless MCU with integrated +20dBm PA
- Arm Cortex-M4F
- 352kB Flash, 256kB ROM, 80kB RAM
CC1352R Multi-Band LaunchPad SensorTag Kit
- Sub-1 GHz + 2.4 GHz wireless MCU
- On-board environmental & motion sensors
- 2x AAA battery operation
SimpleLink software
SimpleLink CC13x2 and CC26x2 SDK
The SimpleLink CC13x2 and CC26x2 software development kit (SDK) provides a comprehensive software package for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Zigbee®, Thread, 802.15.4-based, proprietary, and multi-protocol solutions on the SimpleLink CC13x2 and CC26x2 Wireless MCUs.
SimpleLink CC13x0 SDK
The SimpleLink Sub-1 GHz CC13x0 SDK provides a comprehensive Sub-1 GHz software package for the SimpleLink CC1310 and CC1350 wireless MCUs and includes:
- TI 15.4-Stack Sub-1 GHz star network
- Support for proprietary Sub-1 GHz solutions
- Bluetooth Low Energy stack.
Sensor-to-Cloud gateway solution
SimpleLink SDK-based Wi-Fi MCU gateway
- Fully integrated, low-power wireless gateway
- Scalability with the SimpleLink MCU platform
- Cost-optimized solution
- Supported OS: TI-RTOS, free RTOS
SimpleLink CC3220 Wi-Fi MCU:
- Arm® Cortex® -M4
- Dedicated network processor and application MCU
- Chip-level Wi-Fi Alliance certification
SimpleLink SDK-based Ethernet MCU gateway
- Fully integrated Ethernet MAC + PHY
- Scalability with the SimpleLink MCU platform
- Supported OS: TI-RTOS, Free RTOS
SimpleLink MSP432E4 Ethernet MCU:
- 120MHz Arm® Cortex® -M4F
- USB, CAN SPI and serial interfaces
- HW crypto blocks
- SimpleLink SDK TI 15.4-Stack plugin
Linux-based processor gateway
- Enables enhanced user interface
- Ability to run concurrent applications
- Scalable MPU platform allowing support for additional wireless technologies
- Supported OS: Linux
Sitara AM335x processor:
- Scalable ARM Cortex-A8 from 300MHz-1GHz
- 3D graphics for enhanced user interface
- Dual-core PRU-ICSS
Development tools
SmartRF studio
A Windows application that helps designers of RF systems easily evaluate the RF-ICs at an early stage in the design process.
Sensor controller studio
Sensor controller studio is used to write, test and debug code for the CC26xx/CC13xx sensor controller allowing for ultra-low power application design.
Resource explorer
An environment that helps you find all the latest examples, libraries, demo applications, datasheets, and more for your chosen platform.
An integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio.
User-friendly IDE with project management tools and editor that incorporates a highly optimized C/C++ compiler.
A standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors.
Used to program the flash memory for many SimpleLink™ wireless devices and for upgrading the firmware and bootloader on related evaluation boards and debugger.
SmartRF packet sniffer 2 includes software and firmware to capture and display over-the-air packets.
Flash programming: services and tools
TI offers several hardware and software solutions for performing both in-system and off-board programming MSP devices.
- In-system programming is a method to program the MSP device after it has been installed on the PCB. This is useful if the device needs to have firmware updates at the last minute, such as in manufacturing to store product calibration values or product-specific ID information.
- Off-board programming is a method to program the MSP device before it has been installed on the PCB. This is typically performed on multiple devices at the same time, allowing for a high volume throughput.
We understand that the programming solutions offered directly from TI may not meet every customer’s needs. Below is a non-comprehensive list of known third parties that support MSP430 during various stages of your MSP430 programming journey.
Other kits and software
The CC110L RF BoosterPack is a low-power wireless transceiver extension kit for use with the Texas Instruments MSP-EXP430GG2 LaunchPad development kit.
The CC1111 USB dongle makes it easy to have a direct connection between a PC and a sub-1 GHz network based on compatible radios, like the CC1101, CC1120, CC1110, and CC430.
The CC1120 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz performance line devices.
The CC1125 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz performance line devices.
The development kit provides a complete platform for hardware performance testing and software development for TI’s sub-1 GHz CC1200 device. Pre-programmed with a packet error rate test for out-of-the
The wireless M-Bus standard (EN13757-4:2005 and 2012) specifies the RF communication link between water, gas, heat, and electric meters and the data collecting devices.
SimpliciTI is a simple low-power RF network protocol aimed at small RF networks and works out of the box on TI RF platforms such as the MSP430 and CC1xxx/CC25xx/CC430.