Wi-Fi Design & development
TI offers a variety of hardware, development tools and software development kits, including sample applications, drivers and PC tools for the SimpleLink™ Wi-Fi® family
Featured SimpleLink kits and software
CC3235S LaunchPad™ development kit
- Dual-band (2.4GHz & 5-GHz) Wi-Fi MCU
- User dedicated Arm Cortex-M4
- Application & multilayered security features
CC3235SF LaunchPad development kit
- Dual-band (2.4GHz & 5GHz) Wi-Fi MCU
- User dedicated Arm Cortex-M4
- Integrated 1 MB of executable Flash
- Application & multilayered security features
CC3135 BoosterPack™ plug-In module
- Dual-band (2.4GHz & 5GHz) Wi-Fi network processor
- Integrated Wi-Fi and Internet protocols
Software
SimpleLink CC32xx SDK
CC3235 and CC3220 Software Development kit and Firmware.
Contains drivers for the CC3235 and CC3220 programmable MCU, sample applications, peripheral drivers, and documentation.
SimpleLink CC31xx plugin
CC3135 and CC3120 Software Development kit and Firmware.
The SDK can be used with TI’s MSP432 LaunchPad kits or SimpleLink Studio, a PC tool that allows MCU development with CC31xx devices. You can also use the SDK as example code for any platform.
SimpleLink Wi-Fi starter pro
The SimpleLink Wi-Fi Starter Pro mobile App is a new mobile application for SimpleLink provisioning.
CC3200 SDK
The CC3200 SDK contains drivers for the integrated programmable MCU, 40+ sample applications for Wi-Fi features, internet applications, and peripheral functions with associated documentation.
CC3100 SDK
The CC3100 SDK contains drivers, many sample applications for Wi-Fi features and Internet and documentation needed to use the CC3100 Internet-on-a-chip™ solution.
Development tools
Radio testing tool
Send commands to configure Wi-Fi in different test operation modes (receive and transmit).
This tool is required for regulatory certification.
Code Composer Studio
An integrated development environment (IDE) that supports TI's microcontroller and embedded processors portfolio.
IAR embedded workbench
IAR Embedded Workbench Kickstart for MSP MCUs is a complete debugger and C/C++ compiler toolchain for building and debugging embedded applications based on MSP430™ and MSP432 microcontrollers.
Open source GCC for MSP MCUs
TI has partnered with Red Hat to offer a new and fully supported open source compiler as the successor to the community driven MSPGCC. These free GCC compilers support all MSP430 and MSP432 devices without code size limitations.
This tool is required for regulatory certification.
Flash programming: services and tools
TI offers several hardware and software solutions for performing both in-system and off-board programming MSP devices.
- In-system programming is a method to program the MSP device after it has been installed on the PCB. This is useful if the device needs to have firmware updates at the last minute, such as in manufacturing to store product calibration values or product-specific ID information.
- Off-board programming is a method to program the MSP device before it has been installed on the PCB. This is typically performed on multiple devices at the same time, allowing for a high volume throughput.
We understand that the programming solutions offered directly from TI may not meet every customer’s needs. Below is a non-comprehensive list of known third parties that support MSP430 during various stages of your MSP430 programming journey.