Wi-Fi products
Reliable, security-enabled and scalable Wi-Fi solutions for RTOS and Linux®-based systems
Browse by category
Wi-Fi + Bluetooth® transcievers
Add WiLink™ transceivers with Wi-Fi and dual-mode Bluetooth® to existing MPU or MCU systems for reliable connectivity and performance
Wi-Fi network processors
Add SimpleLink™ Wi-Fi network processors (NWP) to an existing host MCU to enable cloud connectivity
Wi-Fi wireless microcontrollers
Use SimpleLink™ Wi-Fi wireless microcontrollers (MCUs) as the main host to enable cloud connectivity
Design & development resources
WiLink™ 8 Software Packages
SimpleLink Wi-Fi Academy
Hardware design reviews for SimpleLink™ Wi-Fi devices
The CC3XXX Wi-Fi hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. Before requesting a review, it is important to review the technical documentation and design & (...)
Why choose TI Wi-Fi
Most reliable Wi-Fi
Robust Wi-Fi radio with consistent performance across 220+ access points worldwide. Our Wi-Fi technology works, anywhere and anytime.
Advanced security features
Our Wi-Fi devices offer the latest built-in security features like WPA3 and FIPS validation that let you implement the desired security measures for cloud-connected applications.
Low-power leadership
Meet the toughest of power requirements with configurable power profiles and a unique low-power network learning algorithm to enable years of battery lifetime.
Distinctive radio features
Enable a wide range of use-cases with capabilities like Wi-Fi + Bluetooth coexistence, Mesh (802.11s), roaming, multi-role (AP, STA and P2P) on multiple channels as well as 2x2 MIMO and MRC.
Overview of Matter technology standard
Matter
Watch our demonstration of the new Matter standard, formerly known as Project Connected Home over IP (CHIP), based on our SimpleLink™ wireless MCU platform. Matter provides a single, unified connectivity standard to connect compatible devices and systems to one another. This unified application layer allows manufactures to accelerate their development and provide consumers with improved compatibility across IoT smart devices. TI supports all Wi-Fi-based topologies for Matter accessories.
Discover featured applications
Add reliable and secure Wi-Fi cloud connectivity to a wide range of low-power building automation products.
With more than 20 years of experience developing Wi-Fi devices, TI helps:
- Create cloud-connected HVAC systems that link a variety of sensors for efficient monitoring and control.
- Enable low-power indoor or outdoor video cameras that securely stream HD video and audio for increased peace of mind.
- Develop Wi-Fi(r) door locks optimized for battery life that can be securely accessed through the cloud.
Featured resources
- TIDM-1020 – SimpleLink™ Wireless MCU-Based Thermostat Reference Design
- TIDA-010224 – Low-power wireless camera reference design for extended battery life
- TIDC-01005 – Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi®
Achieve local and cloud connectivity for efficient energy management in EV chargers using scalable TI Wi-Fi connectivity.
TI Wi-Fi connectivity features a scalable and feature-rich portfolio for EV charging infrastructure.
Key benefits:
- Enhance load balancing using robust Wi-Fi connectivity (up to 50Mbps).
- Create scalable infrastructure using AP/STA or Wi-Fi mesh topologies depending on deployment site.
- Simplify installation and maintenance with multi-role capabilites and integrated Bluetooth Low Energy.
- Reduce engineering design effort with certified modules supporting Industrial grade temperature (-40C to +85C).
- Seamlessly integrate Wi-Fi with host MPU or MCU enabling industry standard OCPP.
Featured resources
- WL1837MOD – WiLink™ 8 industrial dual band, 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module
- WL1807MOD – WiLink™ 8 industrial dual band combo, 2x2 MIMO Wi-Fi module
- CC3235MODAS – SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution
- SK-AM64 – AM64x starter kit for Sitara™ processor
- LAUNCHXL-CC3235SF – CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
Enable secure and reliable Wi-Fi connectivity in medical equipment.
With a wide install base and years of experience supporting medical equipment manufacturers, TI is a strong long-term partner for the Wi-Fi connectivity needs in your medical design.
Key benefits
- Reliable connection in congested RF environments like hospitals with dual-band (2.4 GHz and 5 GHz) capability
- Achieve design simplicity and fast time to market with regulatory certified (FCC/IC/CE and TELEC) modules
- Latest security with WPA3 and FIPS validated cryptographic modules
- Optimize throughput between 2.4 GHz technologies with integrated Bluetooth Low Energy
Featured resources
- SK-AM64 – AM64x starter kit for Sitara™ processor
- LAUNCHXL-CC3235SF – CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
- TI Wi-Fi Test Strategy Overview (Rev. A) – Application note
- FIPS Compliant vs. FIPS Validated (Rev. A) – Application note
Select from a range of Wi-Fi transcievers and wireless SoCs to add cloud connectivity to large and small home appliances.
TI's reliable and secure Wi-Fi portfolio offers:
- Low power capabilities for battery operated and line powered applications
- Multi-layered security approach with more than 30 security enablers
Featured resources
- LAUNCHXL-CC3235S – CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
- SK-AM64 – AM64x starter kit for Sitara™ processor
- Wi-Fi security training – Video series
- TI Wi-Fi Test Strategy Overview (Rev. A) – Application note
- CC3XXXRADIOTEST – SimpleLink™ Wi-Fi® radio testing tool
- WILINK8-WIFI-NLCP – WiLink™ 8 Wi-Fi Driver for Linux OS
Connect solar inverters and batteries to the smart grid using secure and reliable TI Wi-Fi.
TI Wi-Fi connectivity helps manage real-time data from solar inverters and home batteries allowing less energy dependency on the central grid.
Key benefits:
- Real-time monitoring and control using robust Wi-Fi connectivity (up to 50Mbps).
- Reliable Wi-Fi connectivity even in harshest environments due to high operating temperature support (up to +105C).
- Enable easy provisioning with multi-role capabilites and integrated Bluetooth Low Energy.
- Reduce engineering design effort with certified modules or lower system cost by designing your own module with Wi-Fi IC.
Featured resources
- SK-AM64 – AM64x starter kit for Sitara™ processor