Wi-Fi products
Affordable, reliable and scalable Wi-Fi® products for Linux® and RTOS-based systems
Browse by category
Companion ICs
Add Wi-Fi and Bluetooth Low Energy to an existing system containing a processor (MPU) or microcontroller (MCU).
Wireless MCUs
Use a SimpleLink™ Wi-Fi wireless MCU as the main application processor to enable cloud connectivity.
Design & development resources
SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
The SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3301 BoosterPack™ plug-in module (BP-CC3301) is a test and (...)
SimpleLink Wi-Fi Academy
Hardware design reviews for SimpleLink™ Wi-Fi devices
The CC3XXX Wi-Fi hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. Before requesting a review, it is important to review the technical documentation and design & (...)
New products
SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC
Approx. price (USD) 1ku | 1.792
Why choose TI Wi-Fi
Robust performance
Our Wi-Fi technology works anywhere and anytime. Based on decades of experience, our robust Wi-Fi radios offer consistent performance across 220+ access points worldwide.
Affordable solutions
Our products are designed to be highly integrated solutions, requiring minimal BOM and reducing overall system cost.
Easily attach to a processor or MCU
Our products can attach to any processor or MCU with flexible system architecture and support for Linux and RTOS.
Advanced security features
Our Wi-Fi products offer the latest built-in security features such as WPA3 that let you implement the desired security measures for your connected applications.
Wi-Fi technologies
TI Wi-Fi 6 - Affordability meets reliability
Our latest CC33xx companion ICs start at $1.60 per 1,000-unit and provide greater Wi-Fi 6 network efficiency and stable connection across more than 220 access points while operating at temperatures ranging -40°C to +105°C.
Matter
Watch our demonstration of the new Matter standard, formerly known as Project Connected Home over IP (CHIP), based on our SimpleLink™ Wi-Fi devices. Matter provides a single, unified connectivity standard to connect compatible devices and systems to one another. This unified application layer allows manufactures to accelerate their development and provide consumers with improved compatibility across IoT smart devices. TI supports all Wi-Fi-based topologies for Matter accessories.
Discover featured applications
Add reliable and secure Wi-Fi 6 cloud connectivity to a wide range of low-power building automation products.
With more than 20 years of experience developing Wi-Fi devices, TI helps:
- Create cloud-connected HVAC systems that link a variety of sensors for efficient monitoring and control.
- Enable low-power indoor or outdoor video cameras that securely stream HD video and audio for increased peace of mind.
- Develop Wi-Fi® door locks optimized for battery life that can be securely accessed through the cloud.
Featured resources
- TIDM-1020 – SimpleLink™ Wireless MCU-Based Thermostat Reference Design
- TIDA-010224 – Low-power wireless camera reference design for extended battery life
- TIDC-01005 – Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi®
Achieve local and cloud connectivity for efficient energy management in EV chargers using scalable TI Wi-Fi 6 connectivity.
TI Wi-Fi connectivity features a scalable and feature-rich portfolio for EV charging infrastructure.
Key benefits:
- Enhance load balancing using robust Wi-Fi connectivity (up to 50Mbps).
- Create scalable infrastructure using AP/STA or Wi-Fi mesh topologies depending on deployment site.
- Simplify installation and maintenance with multi-role capabilites and integrated Bluetooth Low Energy.
- Reduce engineering design effort with certified modules supporting Industrial grade temperature (-40C to +85C).
- Seamlessly integrate Wi-Fi with host MPU or MCU enabling industry standard OCPP.
Featured resources
- CC3300 – SimpleLink™ Wi-Fi 6 companion IC
- CC3301 – SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC
- CC3235MODAS – SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution
- SK-AM64 – AM64x starter kit for Sitara™ processor
- LAUNCHXL-CC3235SF – CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
Enable secure and reliable Wi-Fi connectivity in medical equipment.
With a wide install base and years of experience supporting medical equipment manufacturers, TI is a strong long-term partner for the Wi-Fi connectivity needs in your medical design.
Key benefits
- Reliable connection in congested RF environments like hospitals with dual-band (2.4 GHz and 5 GHz) capability
- Achieve design simplicity and fast time to market with regulatory certified (FCC/IC/CE and TELEC) modules
- Latest security with WPA3 and FIPS validated cryptographic modules
- Optimize throughput between 2.4 GHz technologies with integrated Bluetooth Low Energy
Featured resources
- SK-AM64 – AM64x starter kit for Sitara™ processor
- LAUNCHXL-CC3235SF – CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
- TI Wi-Fi Test Strategy Overview (Rev. A) – Application note
- FIPS Compliant vs. FIPS Validated (Rev. A) – Application note
Select from a range of Wi-Fi 6 companion ICs and wireless SoCs to add cloud connectivity to large and small home appliances.
TI's reliable and secure Wi-Fi portfolio offers:
- Low power capabilities for battery operated and line powered applications
- Multi-layered security approach with more than 30 security enablers
Featured resources
- LAUNCHXL-CC3235S – CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
- SK-AM64 – AM64x starter kit for Sitara™ processor
- Wi-Fi security training – Video series
- TI Wi-Fi Test Strategy Overview (Rev. A) – Application note
- CC3XXXRADIOTEST – SimpleLink™ Wi-Fi® radio testing tool
- WILINK8-WIFI-NLCP – WiLink™ 8 Wi-Fi Driver for Linux OS
Connect solar inverters and batteries to the smart grid using secure and reliable TI Wi-Fi 6.
TI Wi-Fi connectivity helps manage real-time data from solar inverters and home batteries allowing less energy dependency on the central grid.
Key benefits:
- Real-time monitoring and control using robust Wi-Fi connectivity (up to 50Mbps).
- Reliable Wi-Fi connectivity even in harshest environments due to high operating temperature support (up to +105C).
- Enable easy provisioning with multi-role capabilites and integrated Bluetooth Low Energy.
- Reduce engineering design effort with certified modules or lower system cost by designing your own module with Wi-Fi IC.
Featured resources
- SK-AM64 – AM64x starter kit for Sitara™ processor