Home Wireless connectivity Zigbee products

Wireless connectivity

Zigbee - Design & development

Featured SimpleLinkTM development kits

SimpleLink software

SimpleLink CC13x2 and CC26x2 SDK

The SimpleLink CC13x2 and CC26x2 software development kit (SDK) provides a comprehensive software package for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Zigbee®, Thread, 802.15.4-based, proprietary, and multi-protocol solutions on the SimpleLink CC13x2 and CC26x2 Wireless MCUs.

Development tools

SmartRF Studio

A Windows application that helps designers of RF systems easily evaluate the RF-ICs at an early stage in the design process.

Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller allowing for ultra-low power application design.

Resource explorer

An environment that helps you find all the latest examples, libraries, demo applications, datasheets, and more for your chosen platform.

An integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio.

User-friendly IDE with project management tools and editor that incorporates a highly optimized C/C++ compiler.

A standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors.

Used to program the flash memory for many SimpleLink™ wireless devices and for upgrading the firmware and bootloader on related evaluation boards and debugger.

A small programmer and debugger for Wireless Networking Solutions.

SmartRF Packet Sniffer 2 includes software and firmware to capture and display over-the-air packets.

Flash programming: services and tools

TI offers several hardware and software solutions for performing both in-system and off-board programming MSP devices.

  • In-system programming is a method to program the MSP device after it has been installed on the PCB. This is useful if the device needs to have firmware updates at the last minute, such as in manufacturing to store product calibration values or product-specific ID information.
  • Off-board programming is a method to program the MSP device before it has been installed on the PCB. This is typically performed on multiple devices at the same time, allowing for a high volume throughput.

We understand that the programming solutions offered directly from TI may not meet every customer’s needs. Below is a non-comprehensive list of known third parties that support MSP430 during various stages of your MSP430 programming journey.

Find flash programming tools now

Other kits and software

The CC2538 development kit provides a complete hardware performance test platform and generic software development environment for the ARM Cortex M3-based, IEEE 802.15.4 compliant CC2538

The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications.

The CC2530 EMK can be used as a referencef module for prototyping and for verifying the performance of the CC2530 RF IC.

Z-STACK software stack is the Texas Instruments ZigBee-compliant protocol stack for a growing portfolio of IEEE 802.15.4 products and applications. The Z-STACK software is designed for home automation