High-speed op amps (GBW ≥ 50 MHz)

Industry's broadest and highest-performance portfolio to meet any system need

parametric-filterView all products
We offer the highest performance high-speed operational amplifier portfolio in the industry with gain bandwidth product (GBW) ranging from 50 MHz to 8 GHz. Our high-speed op amps feature best-in-class bandwidth, noise, precision, small size as well as specialized products for high-voltage designs (>12 V).

Browse by category

Select by parametric specification

Featured high-speed op amps

TLV365-Q1
High-speed op amps (GBW ≥ 50 MHz)

Automotive 50-MHz single-supply operational amplifier with rail-to-rail input and output

Approx. price (USD) 1ku | 0.295

OPA863A
High-speed op amps (GBW ≥ 50 MHz)

Single-channel, high-precision, low-power, 105-MHz, 12-V RRIO voltage-feedback amplifier

Approx. price (USD) 1ku | 0.78

OPA891
High-speed op amps (GBW ≥ 50 MHz)

180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD)

Approx. price (USD) 1ku | 2.5

OPA892
High-speed op amps (GBW ≥ 50 MHz)

2-GHz 10-V/V stable 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD)

Approx. price (USD) 1ku | 3.228

TLV2365
High-speed op amps (GBW ≥ 50 MHz)

50-MHz single-supply rail-to-rail operational amplifier

Approx. price (USD) 1ku | 0.39

OPA2863-Q1
High-speed op amps (GBW ≥ 50 MHz)

Automotive, dual, low-power, 110-MHz, 12-V RRIO voltage-feedback amplifier

Approx. price (USD) 1ku | 1.05

Technical resources

White paper
White paper
An Introduction to Automotive LIDAR (Rev. B)
An introduction to industrial and automotive time-of-flight (ToF) light detection and ranging (LIDAR) solutions to serve next generation autonomous systems
document-pdfAcrobat PDF
E-book
E-book
Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C)
E-book that puts commonly used analog formulas at your fingertips
document-pdfAcrobat PDF
Video
Video
High-speed amplifiers for automotive
A quick overview of TI’s high-speed amplifiers for automotive applications.  

Discover featured applications

Smart meter
Low-power, wide-bandwidth amplifiers for high-accuracy analog front-end measurements in ultrasonic flow systems.
Oscilloscope & digitizer
Junction field-effect transistor (JFET) amplifiers for high DC precision and wide large-signal bandwidth analog front ends.
LIDAR
Discrete and integrated wide-bandwidth transimpedance amplifiers (TIAs) for versatile LIDAR and Optical Time of Fight (ToF) systems.

Low-power, wide-bandwidth amplifiers for high-accuracy analog front-end measurements in ultrasonic flow systems.

Our high-speed amplifier portfolio provides flexibility between wide-bandwidth, low-noise, and low power to enable the best solution in ultrasonic flow measurement without compromising system performance.

  • Best-in-class metrology performance: wide bandwidth product amplifiers for improved single-shot standard deviation performance.
  • Low noise to detect low-magnitude signals: low noise amplifiers to prevent limiting system signal-to-noise ratio (SNR)
  • Low power consumption: <1 µA in shut-down and 1-mA quiescent current amplifiers for minimizing battery impact.

Featured resources

REFERENCE DESIGNS
  • TIDM-02005 – Optimized ultrasonic sensing metrology reference design for water flow measurement
  • TIDM-02003 – Ultrasonic sensing subsystem reference design for gas flow measurement
PRODUCTS
  • OPA838 – 1-mA, 300-MHz Gain Bandwidth, Voltage-Feedback Op Amp
  • OPA836 – Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp
  • OPA835 – Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier

Junction field-effect transistor (JFET) amplifiers for high DC precision and wide large-signal bandwidth analog front ends.

High-performance systems like oscilloscopes use an analog front end (AFE) signal chain to capture high-frequency signals and fast-transient pulses. Our broad selection of JFET input amplifiers offers wide bandwidth, low noise, and distortion performance to meet your system requirements.

  • Measure a wide-frequency range of signals: wide 3 dB bandwidth up to 3 GHz
  • Prevent the loading of the measured signal: amplifiers offering DC to 500 MHz of high input-impedance (Hi-Z)
  • Detect low-magnitude signals: low noise amplifiers to ensure a high signal-to-noise ratio

Featured resources

REFERENCE DESIGNS
  • TIDA-01022 – Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems
  • TIDA-00826 – 50-Ohm 2-GHz Oscilloscope Front-end Reference Design
PRODUCTS
  • BUF802 – Wide-bandwidth, 2.3-nV/√Hz, high-input impedance JFET buffer
  • OPA859 – 1.8 GHz Unity-Gain Bandwidth, 3.3 nV/√Hz, FET Input Amplifier
  • OPA810 – Single Channel, High Performance, 27 V, 140 MHz, RRIO FET Input Op Amp

Discrete and integrated wide-bandwidth transimpedance amplifiers (TIAs) for versatile LIDAR and Optical Time of Fight (ToF) systems.

Optical ToF and LIDAR systems are used in a wide variety of products including range finders, robotics, drones and automotive ADAS.  We provide flexible transimpedance amplifier (TIA) options to simplify optical system.

  • Simplify system design: integrated features include input current clamps & ambient light cancelation
  • Increase system resolution: multi-channel TIAs with output multiplexing enable high resolution systems
  • Measure short pulses: discrete TIAs with bandwidths up to 8 GHz allow for fast pulse measurement
  • Decrease system size: bare die options enable small size & high channel counts

Featured resources

PRODUCTS
  • OPA855-Q1 – Automotive 8-GHz gain bandwidth, decompensated transimpedance amplifier with bipolar input
  • LMH34400 – 240-MHz, single-ended, transimpedance amplifier with integrated clamp and ambient light cancellation
  • LMH32404-Q1 – Automotive four-channel, differential output transimpedance amplifier with integrated multiplexing
DESIGN TOOLS AND SIMULATION
  • TIDA-060025 – Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications
  • TIDA-01187 – LIDAR-Pulsed Time-of-Flight Reference Design Using High-Speed Data Converters