影片系列
開始使用 MSPM0 的 SysConfig 進行開發
在本影片系列中,您將了解如何在 CCS 的線上和離線版本中瀏覽至 SysConfig。這些短片將重點介紹 SysConfig 的各種配置設定及其程式碼產生功能。接著會使用產生的程式碼建立及自訂 MSPM0 SDK 範例。
開始使用 MSPM0 的 SysConfig 進行開發
MSPM0 SDK GPIO Example using SysConfig in CCS Theia
Learn how to use SysConfig to configure device peripherals, pins, and pin mux data for MSPM0 MCUs.
00:00:54|16 6月 2023
In this video series, you will learn how to navigate to SysConfig in both the online and offline versions of CCS. These short videos highlight various configuration settings of SysConfig and its code generation features. The generated code is then used to build and customize MSPM0 SDK examples. This video shows how to utilize SysConfig that is integrated into CCS Theia, and how to build a project and generate corresponding C code based on the settings from SysConfig.