C2000 即時微控制器
Achieve seamless digital power management and motor control in automotive and industrial applications with our real-time microcontrollers (MCUs)
依類別瀏覽
C2000 real-time MCUs by performance
Entry performance
Increase your performance with our devices, featuring integrated peripherals, up to 150MIPS of processing power, and flash memory starting at 128kB.
Mid performance
Enhance your design with our devices, featuring integrated peripherals, 150MIPS to 600MIPS of processing power, and 128KB to 4MB of flash memory.
High performance
Boost your performance with our devices, offering rich integrated peripherals, 600MIPS of processing power, and up to 4MB of flash memory.
C2000 real-time MCUs by core
C28x
Transform your system with powerful C28x core to enhance real-time performance and reliability.
C29x
Achieve twice the performance while strengthening system safety and security with the advanced C29x core.
Related categories
AM2x high performance MCUs
AM2x high-performance MCUs deliver integrated real-time control, security, and the ability to meet functional safety standards in industrial and automotive applications.
Hercules™ safety MCUs
Hercules™ safety MCUs provide integrated flash memory, advanced safety features, and reliable performance for safety-critical industrial and automotive applications.
C2000 即時微控制器 設計與開發
Whether you are working on a simple design or building a complex system, you should have confidence in your designs. Our extensive ecosystem and easy-to-use hardware and software tools, and 24/7 year-round access to industry experts will empower you to drive innovation forward.
硬體
Once you've identified the C2000 real-time MCU you would like to evaluate, explore our broad portfolio of solutions including a selection of starter kits, full-featured evaluation modules (EVMs) and reference designs.
軟體
Design applications faster with our software development kits (SDK) that provide easy setup and fast out-of-the-box access to firmware to simplify your design journey. Checkout C2000's entire software offering.
TI 開發人員區域
Everything you need to get started & move forward to production is at your fingertips within TI Developer Zone. We are here to help you navigate the development process and accelerate your C2000 real-time MCU based embedded system design.
教育資源
To help design engineers take full advantage of the C2000 features and performance, TI has developed a variety of educational training modules, hands-on labs, and videos as your go-to learning resource throughout every step of the design process
合作夥伴
Our partners are a worldwide community of respected, well-established companies offering products and services that complement our semiconductor device solutions ranging from modelling tools, software stacks, flash programming solutions and more.
設計與開發資源
C2000 Academy
Getting started with C2000 Software
Reference designs for C2000 MCUs
Why choose C2000™ real-time MCUs for your real-time needs?
Double real-time performance and enhance security support with C29 MCU core
The F29H85x MCU series introduces the advanced C29x core, purpose-built for real-time applications. This core delivers byte-addressability, low interrupt latency, and optimized pipeline for high-performance processing. The series features new peripherals, including an error signaling module, a data logger tool, and real-time direct memory access (DMA), all designed to simplify development and enhance functionality and system protection.
Our comprehensive safety and security ecosystem supports AUTOSAR/MCAL, with key features including lockstep C29x cores running a 200MHz, EVITA full hardware security module (HSM), safety and security unit, and up to 36 PWM and 80 ADC channels.
以創新 C29 核心打造的 MCU 如何提升高電壓系統的即時性能
Implementing Run-Time Safety and Security With the C29x Safety and Security Unit (Rev. A)
C2000 F29H85x and F29P58x Real-Time Microcontrollers
Design smarter, more efficient and affordable systems with our integrated AI hardware accelerator
The F28P55x series is part of the mid-performance line of C2000 real-time MCUs, optimized for efficient control of power electronics. It is the first in the C2000 family to feature an integrated neural processing unit (NPU), enabling enhanced real-time control and motoring capabilities. With over 40 cost-optimized device options, this series supports advanced real-time control in EV/HEV systems, industrial motor control, and digital power applications.
Key features include a 150MHz C28x DSP + CLA, an NPU AI accelerator, up to 1.1MB of flash and 133KB of RAM, five 12-bit ADCs at 3.9 MSPS, up to 24 PWM and 39 ADC channels, and support for FSI, CLB, security and safety.
透過支援邊緣 AI 的 MCU,最佳化即時控制系統中的系統故障偵測功能
Featured products for real-time control MCUs
Mid performance, PWM and analog innovation high level of integration with system cost optimization.
The F28P65x expands the software compatible scalable portfolio of C2000™ real-time MCUs for industrial and automotive applications. The device features new generation of PWM (type 5) and analog innovation to enable tomorrow’s power electronics digital control solutions. Combined with safety, security and communication options like Ethercat on a small 9x9mm package, the device provides innovation and system cost optimization for various applications ranging from solar, energy storage, EV charging station, robotics and motor drives as well as EV power train (OBC- OBC/DC) among others.
Key features include 3 CPUs, up to 36 high resolution PWM, 40 12/16 bit ADC channels, EtherCat, FSI, CLB, security and safety.
Featured products for C2000 real-time control MCUs
Advanced motor control & digital power conversion
We are the leader in real-time control performance. Our devices are scalable, ultra-low latency, real-time microcontrollers designed for efficiency in power electronics.
In addition, our portfolio has a range of design resources that will help you evaluate and develop with your application.
Real-Time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain (Rev. A)
The C29 CPU – Unrivaled Real-Time Performance with Optimized Architecture on C2000™ MCUs
Featured products for real-time control MCUs
Enable run-time functional safety protections
The C2000™ MCU product portfolio includes TÜV SÜD-certified functional safety hardware and software development processes, designed to meet automotive and industrial functional safety requirements for C2000™ real-time microcontrollers. The device architecture supports functional safety, with comprehensive documentation to streamline customers' safety assessments at the system level, and a software library for implementing various safety mechanisms.
Our safety modules include the safety & security unit, lockstep comparator module, and dual-clock comparator, supporting ASIL-D/SIL-3 compliance. Our safety tooling includes the software diagnostic library with examples of safety mechanisms and AUTOSAR-MCAL drivers.
C2000™ Safety Mechanisms (Rev. B)
Functional Safety: A tunable FMEDA for C2000™ MCUs
Featured products for real-time control MCUs
Design secure and reliable systems
The C2000™ MCU families are designed for automotive applications with advanced security requirements. These scalable devices integrate with a comprehensive ecosystem of tools, libraries, software examples, and documentation.
Security features include the EVITA-Full-compliant hardware security module (HSM), the safety and security unit, and the dual code security module (DCSM).
Understanding Security Features for C2000 Real-Time Control MCUs (Rev. E)
Enabling Cybersecurity for High Performance Real-Time Control Systems with C2000™ F29x Microcontrollers
Featured products for real-time control MCUs
探索精選應用
在轉換高電壓到低電壓應用時提升電源效率,並在不犧牲安全性的情況下設計快速混合動力電動車 (HEV) 與電動車 (EV) 充電解決方案
C2000 即時 MCU 可協助擴充並解決 HEV,EV 和動力系統的架構挑戰。我們的即時數位控制器中的進階架構可提高電源效率和功率密度,進而實現快速高效的 EV 高電壓到低電壓 DC/DC 轉換車載充電和最佳化散熱管理。
優點:
- 高功率密度。
- 較低的功率耗損。
- 充電更快速。
- 有效率、高性能的 DC/DC 轉換。
- 通過國際標準化組織 (ISO) 26262 功能安全標準認證。
特色資源
- PMP23126 – 3-kW 全橋相移式轉換器搭配主動箝位參考設計,可提供 > 270-W/in3 的功率密度
- TIDM-02013 – 具有 CCM 圖騰柱 PFC 和 CLLLC DC/DC 且使用 C2000™ MCU 的 7.4-kW 車載充電器參考設計
- TIDM-02014 – 高功率、高性能車用 SiC 牽引變流器參考設計
- TMS320F28P559SJ-Q1 – 車用 C2000™ 32 位元 MCU,具備 150MHz 1.1MB 快閃記憶體 C28x + CLA、五個 ADC、CLB、AES 和 NPU
- TMS320F28P659DK-Q1 – C2000™ 32 位元 MCU、2x C28x+CLA CPU、鎖階、1.28-MB 快閃記憶體、16-b ADC、HRPWM、CAN-FD、AES
- F29H859TU-Q1 – C29x 200MHz 三核心、Lockstep、符合功能安全、4MB 的車用 C2000™ 64 位元 MCU
- LAUNCHXL-F28P55X – C2000™ 即時 MCU F28P55X LaunchPad™ 開發套件
- LAUNCHXL-F28P65X – C2000™ 即時 MCU F28P65x LaunchPad™ 開發套件
- F29H85X-SOM-EVM – F29H85x controlSOM 評估模組
- Achieving High Efficiency and Enabling Integration in EV Powertrain Subsystems (Rev. A) – White paper
- Improving safety in EV traction inverter systems – Technical article
- C2000WARE – 適用於 C2000 MCU 的 C2000Ware
- F29-SDK – 適用於 F29 即時微控制器的基礎軟體開發套件 (SDK)
- C2000WARE-DIGITALPOWER-SDK – 適用於 C2000™ MCU 的 DigitalPower 軟體開發套件 (SDK)
最佳化併網型與微逆變器系統成本,並最大限度地減少電力轉換損耗
在太陽能逆變器、電動車充電和再生能源儲存應用中,電力轉換系統需要精確的即時控制來提高功率密度和效率。C2000 即時 MCU 提供可擴充平台、最新的拓撲結構參考設計和軟體套件,幫助您克服設計難題。
優點:
- 150ps 高解析度 PWM 有助於釋放氮化鎵 (GaN) 和碳化矽 (SiC) 的潛力。
- 基於人工智慧的太陽能電弧故障偵測具 ≤ 99% 準確度。
- PowerSUITE™ 軟體易於使用,可縮短上市時間。
特色資源
- TIDA-010955 – 太陽能應用中適用於機器學習電弧偵測的類比前端參考設計
- PMP23338 – 具有智慧電表功能的 3.6kW 單相圖騰柱無橋接 PFC 參考設計
- PMP41081 – 使用 C2000™ 即時微控制器的 1-kW、12-V HHC LLC 參考設計
- TMS320F28P550SJ – C2000™ 32 位元 MCU,具備 150MHz 1.1MB 快閃記憶體 C28x + CLA、五個 ADC、CLB、AES 和 NPU
- TMS320F28P650DK – C2000 ™ 32 位元 MCU、2x C28x +CLA CPU、鎖階、1.28-MB 快閃記憶體、16-b ADC、HRPWM、EtherCAT、CAN-FD、AES
- C2000WARE-DIGITALPOWER-SDK – 適用於 C2000™ MCU 的 DigitalPower 軟體開發套件 (SDK)
透過提高 HVAC 和可視性,強化汽車設計的舒適性、安全性與照明度
C2000 MCU 為 HEV/EV 車身電子設備和照明系統帶來進階解決方案,其技術專為自適應車頭燈、高性能馬達幫浦和空調電動幫浦設計。我們的裝置產品組合支援無感測器馬達控制應用的低雜訊、低震動和高啟動扭力,可實現更先進,更有效率且靈活的設計。
特色資源
- TIDM-02012 – 採用 MathWorks® 的高電壓 HEV/EV HVAC eCompressor 馬達控制參考設計
- TIDM-AUTO-DC-LED-LIGHTING – 適用於汽車頭燈應用的多通道高密度 LED 控制
- TMS320F2800157-Q1 – 具有 HRPWM、CAN-FD、鎖階 ASIL B、0 和 1 級的車用 C2000™ 32 位元 MCU 120-MHz 256-KB 快閃記憶體
- TMS320F280039C-Q1 – 具有 CLA、CLB、AES 和 CAN-FD 的車用 C2000™ 32 位元 MCU 120-MHz 384-KB 閃存記憶體、FPU、TMU
- LAUNCHXL-F28P55X – C2000™ 即時 MCU F28P55X LaunchPad™ 開發套件
- LAUNCHXL-F2800157 – C2000™ 即時 MCU F2800157 LaunchPad™ 開發套件
- LAUNCHXL-F280039C – 適用於 C2000™ 即時 MCU 的 TMS320F280039C LaunchPad™ 開發套件
- 汽車尾燈系統的趨勢與拓撲 (Rev. A) – White paper
- How to design heating and cooling systems for HEV/EVs (Rev. A) – White paper
- C2000WARE – 適用於 C2000 MCU 的 C2000Ware
- C2000WARE-DIGITALPOWER-SDK – 適用於 C2000™ MCU 的 DigitalPower 軟體開發套件 (SDK)
使用 C2000 即時微控制器最大限度地提高馬達和電源效率、最佳化系統成本並提高可靠性
C2000 即時控制器擁有 25 年的大量出貨量,為驅動器、伺服放大器、CNC、機器人、電器、壓縮機、風扇、幫浦、任務車輛、電動自行車和電動工具提供成熟的工業解決方案。
馬達控制開發的基石:
- 最佳化的磁場定向控制
- 全方位的轉子位置回饋:霍爾效應、解析器、增量/絕對式編碼器、無感測器估測器
- 多種電流感測技術與隔離架構
- 彈性的即時連線能力:EtherCAT、CAN-FD、CAN、FSI、SPI、UART、I2C
- IEC61508 及 IEC60730 功能安全支援
特色資源
- TIDM-02006 – 透過快速序列介面 (FSI) 參考設計的分散式多軸伺服驅動
- TIDM-1011 – 適用於 C2000 MCU 的 Tamagawa T-Format 絕對式編碼器主介面參考設計
- TMS320F28388D – 具有聯結管理器、2 個 C28x+CLA CPU、1.5MB 快閃記憶體、FPU64、CLB、ENET、EtherCAT 的 C2000™ 32 位元 MCU
- TMS320F280025C – 具有 100MHz、FPU、TMU、128kb 快閃記憶體、CLB 的 C2000™ 32 位元 MCU
- TMDXIDDK379D – 適用於工業馬達控制的 C2000 DesignDRIVE 開發套件
- LAUNCHXL-F280025C – 適用於 C2000™ 即時 MCU 的 F280025C LaunchPad™ 開發套件
- LAUNCHXL-F28379D – 適用 C2000™ Delfino™ MCU 的 F28379D LaunchPad™ 開發套件
- C2000WARE-MOTORCONTROL-SDK – 適用於 C2000™ MCU 的 MotorControl 軟體開發套件 (SDK)
透過電動輔助轉向系統、光達以及氣囊與煞車系統來增強安全性
隨著 HEV、EV 和內燃機架構的演進,我們的 C2000 MCU 可透過即時控制器和偵測器實現更安全的電動輔助轉向系統處理作業,同時透過我們的光線偵測與測距(光達)感測技術提升安全性。C2000 MCU 可協助改善先進駕駛輔助系統中的再生制軔系統。該款 MCU 以 32 位元 DSP 核心、進階 PWM、整合式快速 ADC 和窗型比較器為基礎。
優點:
- 具有更好的處理能力和更快的反應速度。
- 使用 HSM 和 EVITA 實現網路安全。
- 通過 ASIL D 認證,且具備韌體空中更新能力。
特色資源
- F29H859TU-Q1 – C29x 200MHz 三核心、Lockstep、符合功能安全、4MB 的車用 C2000™ 64 位元 MCU
- TMS320F28P559SJ-Q1 – 車用 C2000™ 32 位元 MCU,具備 150MHz 1.1MB 快閃記憶體 C28x + CLA、五個 ADC、CLB、AES 和 NPU
- LAUNCHXL-F28P55X – C2000™ 即時 MCU F28P55X LaunchPad™ 開發套件
- F29H85X-SOM-EVM – F29H85x controlSOM 評估模組
- Optimize EPS System with C2000 F29 MCU – Application brief
- Implementing Run-Time Safety and Security With the C29x Safety and Security Unit (Rev. A) – Application note
- C2000WARE – 適用於 C2000 MCU 的 C2000Ware
- F29-SDK – 適用於 F29 即時微控制器的基礎軟體開發套件 (SDK)
- C2000WARE-MOTORCONTROL-SDK – 適用於 C2000™ MCU 的 MotorControl 軟體開發套件 (SDK)