供電產品
符合您對 IEEE 802.3af、IEEE802.3at 和 802.3bt 電源要求的 PD
依類別瀏覽
我們提供同級最佳供電裝置 (PD) 產品。我們提供符合 IEEE 802.3af、802.3at 與 802.3bt 標準的完整產品組合,並透過我們豐富的參考設計產品組合實現簡單的 PoE 設計。
依功能選擇
支援的 PoE 標準
功率位準
技術資源
PoE PD Schematic Review Guidelines
PoE Powered Devices Layout Review Guide
PoE Powered Devices Debug Guidelines
探索精選應用
Our devices with PoE-enabling technology increase functionality in your Internet Protocol (IP) network camera designs
Video surveillance systems keep locations secure and people safe, and can often involve components such as IP network cameras. As development rapidly advances, the need for higher power and lower cost has never been more prominent. Our device solutions support PoE technology, enabling you to add functionality at a competitive price.
特色資源
- TPS23730EVM-093 – 適用於 IEEE802.3bt Type 3 PoE PD 應用的 TPS23730 評估模組
- TPS23731EVM-095 – TPS23731 IEEE802.3bt 3 型 4 類 PoE PD 應用評估模組
- TPS23734EVM-094 – TPS23734 IEEE802.3bt 3 型 4 類 PoE PD 應用評估模組
- How to choose your Type 3 (>51-W) PoE power topology – Technical article
- IEEE802.3bt: Getting started with the new standard – 影片系列
- PSPICE-FOR-TI – PSpice® for TI 設計與模擬工具
Add PoE technology to Internet Protocol (IP) network cameras and take teleconferencing to the next level
IP telephone systems require two things: flexible and efficient input power-sources and various input interface configurations, which require more power.
With the ability to reach up to 71 W, our PoE-enabling devices and supporting reference designs help you meet the demand of any base or system, including IP telephone systems, videoconferencing systems, USB ports, power accessories and interfaces.
特色資源
- TPS2378EVM-105 – TPS2378 評估模組
- TPS2373-4EVM-758 – 適合 IEEE802.3bt PoE PD 應用的 TPS2373-4 評估模組
- TPS23753AEVM-004 – TPS23753AEVM-004 3.3Vout 10W 遵循 IEEE 802.3-2005 的 PD 控制器、PS 控制器評估模組
- PSPICE-FOR-TI – PSpice® for TI 設計與模擬工具
Unlock the future of connectivity with devices that support PoE technology
Modern wireless local area network (WLAN)/Wi-Fi® access points with efficient PoE delivery make it possible to access high-speed connections and use the newest and fastest Wi-Fi standards. TI devices that support PoE technology enable low standby power, flexible power delivery levels and downstream daisy chains.
特色資源
- TPS23730EVM-093 – 適用於 IEEE802.3bt Type 3 PoE PD 應用的 TPS23730 評估模組
- TPS23731EVM-095 – TPS23731 IEEE802.3bt 3 型 4 類 PoE PD 應用評估模組
- TPS23734EVM-094 – TPS23734 IEEE802.3bt 3 型 4 類 PoE PD 應用評估模組
- How to choose your Type 3 (>51-W) PoE power topology – Technical article
-
IEEE802.3bt: Getting started with the new standard
– 影片系列
- PSPICE-FOR-TI – PSpice® for TI 設計與模擬工具
設計與開發資源
TPS23731 IEEE802.3bt 3 型 4 類 PoE PD 應用評估模組
TPS23731 評估模組 (TPS23731EVM-095) 包含 TPS23731 的評估與參考電路,是 IEEE802.3bt Type 3 Class 4 PoE PD 控制器,該控制器適用於 Class 4 (25.5W) PoE PD 應用。