PMP23193

50- to 150-VIN, 28-V 5-A synchronous buck converter reference design for 100-kRad space applications

PMP23193

Design files

Overview

This reference design is a 28-V output, 5-A synchronous buck converter for space applications operating from a 50-V to 150-V input range. The TPS7H5001-SP PWM controller controls the power stage. The INA901-SP senses the inductor current and provides current feedback to the controller enabling both average current mode control and output short-circuit protection. If these features are not needed, the INA901-SP can be removed and the TPS7H5001-SP can be operated with voltage mode control. The adjustable deadtime of the TPS7H5001-SP allows the timing of the switching MOSFETs to be optimized and results in over 94% efficiency with 100-V input and over 96% efficiency with 50-V input. A self-biasing circuit is included to power the control circuits directly from the output. If an external 12-V bias is provided, the self-biasing circuit can be removed and result in higher efficiency.

Features
  • Radiation of TID 100-krad(Si), SEL/SEB/SEGR immune up to 75 MeV.cm2/mg
  • Space-grade MOSFET based
  • >94% efficiency @ 100-VIN
  • Overcurrent protection
  • Synchronizable
Output voltage options PMP23193.1
Vin (Min) (V) 50
Vin (Max) (V) 150
Vout (Nom) (V) 28
Iout (Max) (A) 5
Output Power (W) 140
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT333.PDF (1015 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBI2.PDF (234 KB)

Detailed overview of design layout for component placement

TIDMBI1.PDF (160 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBI4.ZIP (1580 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGE5.ZIP (851 KB)

Design file that contains information on physical board layer of design PCB

TIDMBI3.PDF (923 KB)

PCB layer plot file used for generating PCB design layout

TIDMBI0.PDF (291 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LM117HVQML-SPRadiation-hardened QMLV, 4.2-V to 60-V input, 500-mA adjustable output linear regulator

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

TPS7H5001-SPRadiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA901-SPRadiation hardened, -15-V to 65-V, split-stage current sense amplifier with in-line filter option

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 50- to 150-VIN, 28-V 5-A Sync. Buck Converter RefDes for 100-kRad Space Apps PDF | HTML May 2, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.