PMP30963

Backup battery reference design with preboost, charger and 1S Li-ion fuel gauge

PMP30963

Design files

Overview

This design shows an automotive backup battery using a 1S Li-ion battery for emergency operation. The primary power input is rated for 6-V to 18-V nominal (2.7-V to 36-V peak) to comply with 12-V automotive requirements. The secondary power input has a fuel gauge to monitor a single cell Li-ion battery and supports input voltages from 2 V to 4.35 V. The onboard learning load allows the implementation of end-of-life detection for the backup battery.

Features
  • Uses a 1S Li-ion battery for emergency operation
  • Seamless transition to backup power
Output voltage options PMP30963.1
Vin (Min) (V) 2.7
Vin (Max) (V) 36
Vout (Nom) (V) 8.5
Iout (Max) (A) 3
Output Power (W) 25.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT247.PDF (1102 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA20.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA22.ZIP (3121 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG42.ZIP (263 KB)

Design file that contains information on physical board layer of design PCB

TIDMA21.PDF (1453 KB)

PCB layer plot file used for generating PCB design layout

TIDMA19.PDF (385 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25171-Q1Automotive, 800-mA linear battery charger for 1- to 2-cell Li-ion, LiFePO4, and 1- to 6-cell NiMH

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM5152-Q1Automotive 2.2 MHz wide VIN low IQ synchronous boost controller

Data sheet: PDF | HTML
Battery fuel gauges

BQ34210-Q1Automotive Qualified Single cell system-side CEDV fuel gauge

Data sheet: PDF | HTML
Comparators

TLV6700Low power window comparator with integrated reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Backup Battery Reference Design With Preboost, Charger, and 1S Li Fuel Gauge PDF | HTML Feb 4, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.