RFSTAR-3P-AUTO-BLE-MOD
Overview
RF-star, as a 3P IDH of TI for wireless connectivity modules for over a decade, is dedicated to supplying a wide range of wireless modules and solutions based on TI products, such as BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G, and Wi-SUN.
RF-BM-2340QB1 is an automotive Bluetooth® 5.3 Low Energy module based on CC2340R5-Q1 AEC-Q100 compliant MCU. RF-BM-2642QB1I and RF-BM-2642QB1 are automotive Bluetooth® 5.2 Low Energy modules based on CC2642R-Q1 AEC-Q100 compliant MCU. They can work in a wide temperature range from -40℃ to 105℃, delivering high radio performance even in challenging conditions.
Their rich resources make them perfect for power-sensitive wireless communication in applications such as car access including passive entry passive start (PEPS), remote keyless entry (RKE), car sharing, piloted parking,T-box,TPMS, OBD, etc., what's more, the automotive modules are embedded with the Bluetooth 5.0 LE protocol to make it easy working on the above applications. The rich functions enable the customers to shorten the development time and lower the release time and costs of the end product faster. The IPEX version enables the customer to achieve a longer coverage range.
RF-BM-2642QB1I (IPEX connector version) and RF-BM-2642QB1 (PCB antenna version) are P2P compatible with RF-star's CC2642R and CC2652R series modules RF-BM-2642B2 and RF-BM-2652B1.
RF-BM-2642QB1x and RF-BM-2340QB1 modules are with the development board for a quick start.
Automotive wireless connectivity products
Order & start development
RFSTAR-RF-BM-2340QB1 — CC2340R5-Q1 Automotive Bluetooth® Low Energy Module
RFSTAR-RF-BM-2642QB1I — CC2642R-Q1 Automotive BLE Module External Antenna Version
Related design resources
Software development
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.