TIDA-00281

Automotive 48-V, 1-kW Motor Drive Reference Design

TIDA-00281

Design files

Overview

TIDA-00281 is a 3-phase brushless DC (BLDC) motor drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30 A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a 3-phase BLDC motor without the need for position feedback from hall effect sensors or quadrature encoder.

Features
  • Speed control of 3-phase BLDC motors with no position sensors needed
  • Phase voltage and current sensing scaled and filtered feedback for control of the 3-phase power
  • Operates over a wide range of voltages from the 48-V battery system
  • Reverse polarity protection on 12-V battery
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAY9.PDF (6597 KB)

Reference design overview and verified performance test data

TIDRIN4.PDF (542 KB)

Detailed overview of design layout for component placement

TIDRIN3.PDF (105 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIN6.ZIP (1813 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBD1A.ZIP (1533 KB)

Design file that contains information on physical board layer of design PCB

TIDRIN5.PDF (5447 KB)

PCB layer plot file used for generating PCB design layout

TIDRIN2.PDF (517 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Analog temperature sensors

LMT86-Q1Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2365-Q1Automotive 2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5013-Q1Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch

Data sheet: PDF | HTML
Digital isolators

ISO7331CLow-power, triple-channel, 2/1, 25-Mbps digital isolator

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA365-Q1Automotive 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS62152-Q1Automotive 3V to 17V, 1A Buck Converter in 3x3 QFN package

Data sheet: PDF | HTML
CAN transceivers

HVDA553-Q1Automotive 5-V CAN Transceiver with I/O Level Adapting and Low-Power Mode Supply Optimization

Data sheet: PDF | HTML
Hot-swap controllers

LM5060-Q1Automotive 5.5-V to 65-V high side protection controller

Data sheet: PDF | HTML
Half-bridge drivers

UCC27201A-Q1Automotive 3-A, 120-V half bridge gate driver with 8-V UVLO and negative voltage handling

Data sheet: PDF | HTML
MOSFETs

CSD19535KTT100-V, N channel NexFET™ power MOSFET, single D2PAK, 3.4 mOhm

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

TPS40210-Q14.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCBD2 — TIDA-00281 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00281 Automotive 48-V, 1-kW Motor Drive Reference Design
Download options

TIDCBD2 TIDA-00281 Software

close
Latest version
Version: 01.00.00.00
Release date: Nov 8, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00281 Automotive 48-V, 1-kW Motor Drive Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbd2 or www.ti.com/lit/xx/tidcbd2/tidcbd2.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBD2. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Automotive 1-kW 48-V BLDC Motor Drive Design Guide Oct 26, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.