TIDA-00289

Current Controlled Driver for 24-V DC Solenoid with Plunger Fault Detection Reference Design

TIDA-00289

Design files

Overview

TIDA-00289 integrates current control and plunger movement detection into the solenoid coil. Various applications in the field of industrial automation and material processing will benefit from up to 70% reduced power consumption, accelerated process time, greatly simplified usage and enhanced monitoring capabilities.

Features
  • PWM-based current control optimizes power consumption for peak and hold time according to fixed time settings
  • Two options for plunger movement detection: back-EMF and hall sensor based
  • Automatic switchover from peak-to-hold current mode at the end of completion of plunger movement
  • Activates alarm signal on detection of faulty plunger movement, under voltage or controller over temperature
  • Complies with EN55011-Class A conducted emission limits
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU578.PDF (6588 KB)

Reference design overview and verified performance test data

TIDRBR5.PDF (162 KB)

Detailed overview of design layout for component placement

TIDRBR4.PDF (48 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBR7.ZIP (3486 KB)

Files used for 3D models or 2D drawings of IC components

TIDC753.ZIP (257 KB)

Design file that contains information on physical board layer of design PCB

TIDRBR6.PDF (958 KB)

PCB layer plot file used for generating PCB design layout

TIDRBR3.PDF (284 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TLV271Single, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML
General-purpose op amps

OPA4170Quad, 36-V, 1.2-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Solenoid drivers

DRV11020V, 0.33A single channel relay low-side driver with integrated current regulation

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5023High voltage (up to 38V), high bandwidth (up to 30 kHz) unipolar switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Current Controlled Driver for 24-V DC Solenoid With Plunger Fault Detection Nov 5, 2014
White paper Detection of Plunger Movement in DC Solenoids White Paper Jun 12, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.