TIDA-010239
AC level 2 charger platform reference design
TIDA-010239
Overview
Electric vehicle service equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, an isolation monitor unit, relays and contactors with drive, two-way communication over single wire, and service and user interfaces. This reference design highlights an ultra-low standby isolated AC/DC auxiliary power stage followed by converters and linear regulators, a comparator-based control pilot interface to meet the IEC61851 standard, an efficient relay and contactor drive, plug lock motor driver, flux gate circuit to detect AC and DC currents for RCD applications, and isolated line voltage sensing across the relay and contactor.
Features
- Ultra-low standby UCC28742-based isolated 29-W AC/DC stage to improve energy efficiency
- Supercapacitor backup supplying up to 7.5 W for three seconds during energy storage release (AC mains failing)
- DRV8220 current controller to drive high-current relays and contactors for thermal protection, RCD AC and DC detection, and plug lock control
- Isolated line voltage sensing using the ISO1212 digital-input receiver for welded relay and contactor detection
- Tight output voltage regulation (< ±5%) of LDOs and the high slew rate of the TLV1805 device for control pilot interface
Industrial
- DC fast charging station
- DC fast charging station
- DC fast charging station
- DC fast charging station
- DC fast charging station
- EV charging station HMI module
- EV charging station power module
- EV charging station power module
- EV charging station power module
- L1 Residential Chargers
- L1 Residential Chargers
- L2 Commercial Chargers
- L2 Commercial Chargers
- L2 Commercial Chargers
- L2 Residential Chargers
- Single phase wireless EV charging station
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPS563210A — 17V Input, 3A Synchronous Step-Down Regulator in SOT-23 w/ Advanced Eco-mode™, PG, Soft Start
Start development
Software
SPRR489 — PHYTC-3P-PEB-X-003 Design Files
Supported products & hardware
Hardware development
Reference design
Development kit
SPRR489 — PHYTC-3P-PEB-X-003 Design Files
Hardware development
Reference design
Development kit
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | AC Level 2 Charger Platform Reference Design | PDF | HTML | Dec 29, 2022 |
| Technical article | Top 3 design considerations for EV charging | PDF | HTML | Jun 20, 2022 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.