TIDA-010208

10s-16s battery pack reference design with accurate cell measurement and high-side MOSFET control

TIDA-010208

Design files

Overview

This reference design is a low standby and ship-mode current consumption and high cell voltage accuracy 10s–16s Lithium-ion (Li-ion), LiFePO4 battery pack design. It monitors each cell voltage, pack current, cell and MOSFET temperature with high accuracy and protects the Li-ion, LiFePO4 battery pack against cell overvoltage, cell undervoltage, overtemperature, charge and discharge over current and discharge short-circuit situations. It adopts high-side N-channel MOSFET architecture and has strong driving on and off capability. Through an efficient auxiliary power supply strategy, this reference design achieves 100-μA standby and 10-μA ship mode consumption, saving more energy and allowing longer shipping time and idle time. These features make this reference design highly applicable for e-bike and e-scooter battery pack applications.

Features
  • Ultra-low current consumption:
    • typical 100-μA when in standby mode
    • typical 10-μA when in shipping mode
  • High cell voltage accuracy without calibrations:
    • ±5 mV at 25°C; ±10 mV at 0°C–60°C
    • ±15 mV at –40°C to 85°C
  • Robust battery cell protection, including:
    • Primary: cell overvoltage, cell undervoltage, two levels overcurrent discharge, overcurrent charge, discharge short circuit and overtemperature
    • Secondary: cell over voltage, cell undervoltage and overtemperature
  • Other system protections, including: cell open wire and thermal host watchdog
  • Reverse charger and high voltage on PACK side
  • High-side N-channel MOSFETs and strong driving capability
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEY5.PDF (2754 KB)

Reference design overview and verified performance test data

TIDM790.PDF (490 KB)

Detailed overview of design layout for component placement

TIDM789.PDF (179 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM792.ZIP (2506 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFZ2.ZIP (1635 KB)

Design file that contains information on physical board layer of design PCB

TIDM791.PDF (1921 KB)

PCB layer plot file used for generating PCB design layout

TIDM788.PDF (714 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

TCAN1044VFault-protected CAN FD transceiver with standby mode and 1.8-V IO support

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR215524 MHz MCU with 32KB FRAM, 4KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Thermistors

TMP611%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML
CAN transceivers

TCAN1042HVFault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM5163100-V input, 0.5-A synchronous buck DC/DC converter with ultra-low IQ

Data sheet: PDF | HTML
Battery protectors

BQ77216Voltage and temperature protection for 3-s to 16-s cell Li-ion batteries with internal delay timer

Data sheet: PDF | HTML
Battery monitors & balancers

BQ769523-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 10s-16s Battery Pack Reference Design With Accurate Cell Measurement PDF | HTML Jan 11, 2021

Related design resources

Hardware development

EVALUATION BOARD
BQ77216EVM Voltage and temperature protection for 3-series to 16-series cell Li-ion batteries evaluation module

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Design tools & simulation

CALCULATION TOOL
LM5163-LM5164DESIGN-CALC LM5163 and LM5164 converter quickstart design tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.