TIDA-01064

Low BOM Cost AC Solid State Relay with MOSFETs Reference Design

TIDA-01064

Design files

Overview

The low BOM cost ac solid state relay with MOSFETs reference design is a single relay replacement that enables efficient power management for a low-power alternative to standard electromechanical relays in thermostat applications. This SSR reference design is the base model of the self-powered solid state relay providing a low BOM cost solution for low cost thermostats.

Features
  • No clicking sound
  • Low cost BOM
  • Self-powered
  • Zero power from the thermostat battery
  • Inherent snubber circuit reducing voltage spike created by inductive loads
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC87A.PDF (1728 KB)

Reference design overview and verified performance test data

TIDRNO1.PDF (164 KB)

Detailed overview of design layout for component placement

TIDRNO0.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNO3.ZIP (36284 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCN7.ZIP (1062 KB)

Design file that contains information on physical board layer of design PCB

TIDRNO2.PDF (995 KB)

PCB layer plot file used for generating PCB design layout

TIDRNN9.PDF (466 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

D-type flip-flops

SN74AUP1G74Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop

Data sheet: PDF | HTML
Comparators

LP339Quad low-power commercial grade standard comparator

Data sheet: PDF
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
MOSFETs

CSD18541F560-V, N channel NexFET™ power MOSFET, single LGA 1.5 mm x 0.8mm, 65 mOhm, gate ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Low-Cost AC Solid-State Relay With MOSFETs Reference Design (Rev. A) Mar 6, 2017
More literature How to power your thermostat using solid state relays Sep 29, 2016
More literature A modern approach to solid-state relay design Sep 29, 2016
More literature Click! Clack! What's the setback in your thermostat? Sep 29, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00377 Self-Powered AC Solid State Relay with MOSFETs Reference Design TIDA-00751 Solid State Relay 24V AC Switch with Galvanic Isolation Reference Design TIDA-01065 Isolated Self-Powered AC Solid State Relay with MOSFETs Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.