TIDA-010936

48V/16A small form factor three-phase GaN inverter reference design for integrated motor drives

TIDA-010936

Design files

Overview

This reference design demonstrates a high-power density 12V to 60V three-phase power stage using three LMG2100R044 100V, 35A gallium nitride (GaN) half-bridges with integrated GaN FETs, driver and bootstrap diode specifically for motor-integrated servo drives and robotics applications. Accurate phase-current sensing is achieved through either the IN241A current sense amplifier, or the AMC0106M05 functionally isolated delta-sigma modulator, DC-link and phase voltages are also measured allowing validation of advanced sensorless designs, such as the InstaSPINFOC™. The design offers a TI BoosterPack™ compatible 3.3V I/O interface to connect to a C2000™ MCU LaunchPad™ development kit or a Sitara™ microcontroller for quick and easy performance evaluation of TI's GaN technology.

Features
  • Small form factor LMG2100R044 GaN half-bridge power stage enables high power density and easy PCB layout
  • High efficiency (99.3% peak) at 40kHz PWM enables operation at 25°C ambient up to 16ARMS continuous current without heat sink
  • LMG2100R044 device enables operation at higher PWM frequencies to help reduce DC-bus capacitor size and height by replacing electrolytic with ceramic capacitors
  • Zero reverse recovery losses reduce switch node oscillations
  • Low dead time of 16.6ns minimizes phase voltage distortions
  • Precision phase current sense options using a 1mΩ shunt with either a INA241A amplifier with high PWM rejection or an AMC0106M05 functional isolated modulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF68A.PDF (4559 KB)

Reference design overview and verified performance test data

TIDMCO1A.PDF (580 KB)

Detailed overview of design layout for component placement

TIDMCO0A.PDF (346 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCO3A.ZIP (3053 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGN1A.ZIP (986 KB)

Design file that contains information on physical board layer of design PCB

TIDMCO2A.PDF (2273 KB)

PCB layer plot file used for generating PCB design layout

TIDMCN9A.PDF (945 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Thermistors

TMP611%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML
Voltage translators

TXU0304Four-channel fixed multidirectional level shifter

Data sheet: PDF | HTML
Isolated ADCs

AMC0106M25±250mV input functionally isolated delta-sigma modulator for current sensing

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA241A-5-V to 110-V bidirectional ultraprecise current sense amplifier with enhanced PWM rejection

Data sheet: PDF | HTML
Isolated ADCs

AMC0106M05±50mV input functionally isolated delta-sigma modulator for current sensing

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG2100R044100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LMR38010SIMPLE SWITCHER® 80-V, 1.0-A, 2.2-MHz step-down converter with 40-µA IQ

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA310A-4-V to 110-V, 1.3-MHz, ultra-precise current-sense amplifier with comparator

Data sheet: PDF | HTML
Series voltage references

REF33333.3-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM828215.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 48V, 16A Small Form Factor Three-Phase GaN Inverter Reference Design for Integrated Motor Drives (Rev. A) PDF | HTML Mar 25, 2025

Related design resources

Hardware development

EVALUATION BOARD
BOOSTXL-LMG2100-MD LMG2100 boost evaluation module LAUNCHXL-F28P65X C2000™ real-time MCU F28P65x LaunchPad™ development kit

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos